Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | Lf1 | Lf2 | L | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SHB-M3-15-EL | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 15 | 2.9 | 6.04 | CAD | Cart |
| SHB-M3-20-EL | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 20 | 4.1 | 6.04 | CAD | Cart |
| SHB-M3-25-EL | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 25 | 5.3 | 6.04 | CAD | Cart |
| SHB-M3-30-EL | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 30 | 6.6 | 6.04 | CAD | Cart |
| SHB-M3-35-EL | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 35 | 7.8 | 6.04 | CAD | Cart |
| SHB-M3-40-EL | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 40 | 9 | 6.04 | CAD | Cart |
Material/Finish
| SHB-EL Made of Steel |
|
|---|---|
| Main body | SUM22L Electroless Nickel Plating |
Characteristics
- Hexagon post for both-side female screw.






