Specs/CAD
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|
SPA-M3-8-HA | M3 | 0.5 | 8 | 5.5 | 6 | 10 | 0.31 | 4.60 | CAD | Cart |
SPA-M3-10-HA | M3 | 0.5 | 10 | 5.5 | 6 | 10 | 0.4 | 5.16 | CAD | Cart |
SPA-M3-15-HA | M3 | 0.5 | 15 | 5.5 | 6 | 10 | 0.62 | 5.68 | CAD | Cart |
SPA-M3-20-HA | M3 | 0.5 | 20 | 5.5 | 6 | 10 | 0.83 | 6.11 | CAD | Cart |
SPA-M4-8-HA | M4 | 0.7 | 8 | 6 | 6 | 10 | 0.49 | 9.11 | CAD | Cart |
SPA-M4-10-HA | M4 | 0.7 | 10 | 6 | 6 | 10 | 0.63 | 9.17 | CAD | Cart |
SPA-M4-15-HA | M4 | 0.7 | 15 | 6 | 6 | 10 | 0.96 | 9.76 | CAD | Cart |
SPA-M4-20-HA | M4 | 0.7 | 20 | 6 | 6 | 10 | 1.3 | 10.28 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SPA-HA | |
---|---|
Main Body | RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6) (Black) |
Heat Resistance Temperature*2 | 105℃ |
Characteristics
- RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
- It is highly fatigue-resistant and has excellent creep and heat insulation properties.
- While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
- The properties and precautions of plastic screws⇒Plastic Screws
Application
Heat insulation and dew condensation prevention of electric and electronic devices and refrigerating and freezing facilities / Weight saving of offshore instruments,plating facilities, automobiles, airplanes, aerospace devices, etc.