Bellows Type
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|||
---|---|---|---|---|---|---|---|---|---|
Part Name | Bellows-Type Flexible Coupling | Flexible Couplings - Bellows Type | Flexible Couplings - Bellows Type | Flexible Couplings - Bellows Type | Flexible Couplings - Bellows Type | Flexible Couplings - Bellows Type (High Precision Welding) | |||
Part Number | MBB-C | MFB | MFBS | MFB-C | MFBS-C | MWBS | |||
Feature | Constant Velocity Zero Backlash Simple |
Constant Velocity Zero Backlash Simple |
Constant Velocity Zero Backlash Simple |
Constant Velocity Zero Backlash Simple |
Constant Velocity Zero Backlash Simple |
High Precision Welded Bellows High Flexibility |
|||
Size | - | Standard | Standard | Standard | Standard | Standard | |||
Hub Material | Aluminum Alloy | Aluminum Alloy | All Stainless Steel | Aluminum Alloy | All Stainless Steel | All Stainless Steel | |||
Shaft Fastening Method | Clamping | Set Screw | Set Screw | Clamping | Clamping | Set Screw | |||
Diameter | φ19 ~ φ40 | φ12 ~ φ32 | φ12 ~ φ32 | φ12 ~ φ32 | φ12 ~ φ32 | φ13 ~ φ28 | |||
Torque | 1.5N・m ~ 10N・m | 0.3N・m ~ 2N・m | 0.5N・m ~ 3N・m | 0.3N・m ~ 2N・m | 0.5N・m ~ 3N・m | 0.07N・m ~ 0.65N・m | |||
CAD | CAD | CAD | CAD | CAD | CAD | CAD | |||
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | |||
List | MBB-19C MBB-27C MBB-32C MBB-40C | MFB-12 MFB-16 MFB-20 MFB-25 MFB-32 | MFBS-12 MFBS-16 MFBS-20 MFBS-25 MFBS-32 | MFB-12C MFB-16C MFB-20C MFB-25C MFB-32C | MFBS-12C MFBS-16C MFBS-20C MFBS-25C MFBS-32C | MWBS-13 MWBS-18 MWBS-22 MWBS-28 |
Related products
Image | ![]() |
![]() |
|||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Photo Sensor Flange | Damper Rolls | |||||||
Part Number | MPF | MDR | |||||||
Feature | Photo Sensor Flange | Damper for Stepping Motor | |||||||
Material | - | - | |||||||
CAD | CAD | CAD | |||||||
Specifications | Specifications | Specifications | |||||||
List | MPF-32 MPF-40 MPF-50 | MDR-41 MDR-52 MDR-57 |
Latest
Most Read
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data