Disk Type
Image | ![]() |
![]() |
![]() |
![]() |
|||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Flexible Couplings - Disk Type | Flexible Couplings - Single-Disk Type | Flexible Couplings - Disk Type | Flexible Couplings - Single-Disk Type | |||||
Part Number | MDW | MDS | MHW | MHS | |||||
Feature | High Torsional Stiffness Zero Backlash |
High Torsional Stiffness Zero Backlash |
Low Inertia Zero Backlash |
Low Inertia Zero Backlash |
|||||
Size | Standard | Short | Standard | Short | |||||
Hub Material | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | |||||
Shaft Fastening Method | Clamping | Clamping | Clamping | Clamping | |||||
Diameter | φ19 ~ φ63 | φ19 ~ φ63 | φ32 ~ φ63 | φ32 ~ φ63 | |||||
Torque | 0.7N・m ~ 12.5N・m | 0.7N・m ~ 12.5N・m | 2N・m ~ 10N・m | 2N・m ~ 10N・m | |||||
CAD | CAD | CAD | CAD | CAD | |||||
Specifications | Specifications | Specifications | Specifications | Specifications | |||||
List | MDW-19C MDW-25C MDW-32C MDW-40C MDW-50C MDW-63C | MDS-19C MDS-25C MDS-32C MDS-40C MDS-50C MDS-63C | MHW-32C MHW-40C MHW-50C MHW-63C | MHS-32C MHS-40C MHS-50C MHS-63C |
Related products
Image | ![]() |
![]() |
|||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Photo Sensor Flange | Damper Rolls | |||||||
Part Number | MPF | MDR | |||||||
Feature | Photo Sensor Flange | Damper for Stepping Motor | |||||||
Material | - | - | |||||||
CAD | CAD | CAD | |||||||
Specifications | Specifications | Specifications | |||||||
List | MPF-32 MPF-40 MPF-50 | MDR-41 MDR-52 MDR-57 |
Latest
Most Read
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data