Positioning Brackets
Introducing usage methods for brackets that can be positioned with one touch of a button.
Related products
Image | ![]() |
![]() |
![]() |
||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Bottom Cover | Tablet PC Holders - Quick Positioning Type - For Round Pipes | Tablet PC Holders - Quick Positioning Type - For Aluminum Frames | ||||||
Part Number | CUSB-BC | DTAC-PB | DTAC-AB-A | ||||||
Feature | Bottom Cover for CUSB-2B/CUSB-1B |
Tablet PC positioning For Round Pipes |
Tablet PC Positioning for Aluminum Frame |
||||||
Material | - | - | - | ||||||
CAD | CAD | CAD | CAD | ||||||
Specifications | Specifications | Specifications | Specifications | ||||||
List | CUSB-BC | DTAC-13-330-PB-30-BK DTAC-13-330-PB-40-BK DTAC-20-330-PB-30-BK DTAC-20-330-PB-40-BK | DTAC-13-330-AB-30-BK-A DTAC-13-330-AB-40-BK-A DTAC-20-330-AB-30-BK-A DTAC-20-330-AB-40-BK-A |
Positioning Brackets
These allow for positioning with one touch. They can be used with round pipes, round shafts, aluminum frames, and square shafts. Push the button to release the lock, move it to the desired position, and then release the button. Push button operation means there is no need for any tools—and no need to worry about forgetting to close it. An abundant lineup of products with varying numbers of buttons and positions is available.
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data