NBK logo

Flanged Shaft Coupling

Image Flexible Flanged Shaft Coupling Flexible Flanged Shaft Coupling
Part Name Flexible Flanged Shaft Coupling Flexible Flanged Shaft Coupling
Part Number FCL FCLS
Feature JIS-compliant
Made of Cast Iron
JIS-compliant
Made of Carbon Steel
Diameter 90 ~ 800 112 ~ 630
Max. Bore Diameter (mm) 10 ~ 131 14 ~ 91
Max. Torque (N・m) 15 ~ 45,000 33 ~ 16,000
CAD CAD CAD
Specifications Specifications Specifications
List FCL-100 FCL-112 FCL-125 FCL-140 FCL-160 FCL-180 FCL-200 FCL-224 FCL-250 FCL-280 FCL-315 FCL-355 FCL-400 FCL-450 FCL-560 FCL-630 FCL-710B FCL-711B FCL-800B FCL-90 FCLS-112 FCLS-125 FCLS-140 FCLS-160 FCLS-180 FCLS-200 FCLS-224 FCLS-250 FCLS-280 FCLS-315 FCLS-355 FCLS-400 FCLS-450 FCLS-560 FCLS-630

Click here to see Couplings