Date Published:Jun. 18. 2015 Date Updated:Jul. 28. 2022
Hexalobular Internal Driving Feature for Bolts and Screws
Hexalobular Internal Driving Feature for Bolts and Screws
Shape and dimensions of hexalobular socket for bolt and screw
Note(1)The allowable depth f of broad mouth part is according to the table.
Unit : mm
Hexalobular socket No. | 3 | 4 | 5 | 6 | 8 | 10 | 15 | 20 | 25 | 30 | 40 | 45 | 50 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nominal dimension(2) | A | 1.2 | 1.35 | 1.5 | 1.75 | 2.4 | 2.8 | 3.35 | 3.95 | 4.5 | 5.6 | 6.75 | 7.93 | 8.95 | |
B | 0.85 | 1.0 | 1.1 | 1.27 | 1.75 | 2.05 | 2.4 | 2.85 | 3.25 | 4.05 | 4.85 | 5.64 | 6.45 | ||
Allowable depth f of the mouth broad part | 0.114 | 0.13 | 0.22 | 0.35 | 0.48 | 0.56 | 0.67 | 0.79 | 0.90 | 1.12 | 1.18 | 1.39 | 1.56 | ||
Allowable limit dimensions of go-side gauge |
A | Max/Min | 1.145 1.131 |
1.305 1.291 |
1.430 1.415 |
1.709 1.695 |
2.349 2.335 |
2.776 2.761 |
3.309 3.295 |
3.893 3.879 |
4.465 4.451 |
5.557 5.543 |
6.687 6.673 |
7.856 7.841 |
8.872 8.857 |
B | Max/Min |
0.815 0.800 |
0.927 0.912 |
1.028 1.013 |
1.224 1.210 |
1.686 1.672 |
1.993 1.979 |
2.367 2.353 |
2.778 2.764 |
3.185 3.170 |
3.972 3.958 |
4.780 4.766 |
5.570 5.555 |
6.380 6.366 |
|
Gi | Max/Min |
0.270 0.263 |
0.312 0.305 |
0.342 0.318 |
0.396 0.371 |
0.523 0.498 |
0.609 0.585 |
0.728 0.704 |
0.871 0.846 |
0.932 0.907 |
1.206 1.182 |
1.440 1.415 |
1.808 1.784 |
1.828 1.804 |
|
Ge | Max/Min |
0.085 0.078 |
0.093 0.087 |
0.111 0.107 |
0.134 0.130 |
0.193 0.188 |
0.231 0.227 |
0.269 0.265 |
0.307 0.303 |
0.378 0.371 |
0.454 0.448 |
0.548 0.544 |
0.576 0.572 |
0.777 0.773 |
|
Allowable limit dimensions of not-go side gauge |
A | Max/Min |
1.222 1.214 |
1.382 1.374 |
1.506 1.499 |
1.785 1.778 |
2.425 2.419 |
2.852 2.845 |
3.385 3.379 |
3.970 3.963 |
4.566 4.560 |
5.659 5.652 |
6.814 6.807 |
7.983 7.976 |
8.999 8.992 |
B | Max |
0.790 | 0.917 | 1.044 | 1.181 | 1.664 | 1.956 | 1.956 | 2.616 | 2.868 | 3.886 | 4.661 | 4.661 | 6.413 | |
Gi | Max/Min |
0.145 0.137 |
0.191 0.180 |
0.221 0.208 |
0.241 0.231 |
0.370 0.360 |
0.441 0.431 |
0.408 0.398 |
0.614 0.602 |
0.647 0.637 |
0.949 0.939 |
1.125 1.112 |
1.123 1.110 |
1.640 1.628 |
|
Ge | Max/Min |
0.130 0.119 |
0.140 0.132 |
0.157 0.147 |
0.180 0.173 |
0.238 0.231 |
0.276 0.269 |
0.315 0.307 |
0.353 0.345 |
0.436 0.429 |
0.513 0.505 |
0.619 0.612 |
0.648 0.640 |
0.848 0.840 |
|
Allowable limit dimensions of not-go side cylindrical gauge for the dimension B |
Max/Min |
0.965 0.960 |
1.105 1.100 |
1.205 1.200 |
1.445 1.440 |
1.925 1.920 |
2.285 2.280 |
2.765 2.760 |
3.285 3.280 |
3.725 3.720 |
4.665 4.660 |
5.605 5.600 |
6.665 6.660 |
7.385 7.380 |
Note(2)The curve of hexalobular socket contour is determined by the gauge specified in the above table.
Remarks:
- The bore depth c shall be 0.13 mm or smaller for hole No. 15 or smaller and 0.25 mm or smaller for hole over No. 15.
- Sink depth t depends on respective product standard.
- It is at the discretion of manufacturer as long as the hole bottom shape satisfies the allowable limit of sink depth t.
- Hexalobular socket must be able to accept the go-side gauge down to the sink depth t specified by the applicable product standard without effort.
- The not-go side gauge must be beyond the allowable depth f of the broad mouth part specified in the table.
Engineering Tips HINTS for NEW IDEAS
Technical Data
Others
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical Equipment
FA Devices
Technical Data
Special Screws