Date Published:Jun. 18. 2015

Hexagon Socket Head Cap Screws Excerpts from JIS B 1176:2015

PDF
Hexagon Socket Head Cap Screws

Shape and dimensions of hex socket head cap screws

16_technical-16-hexagon-socket-head-cap-screws-1_en

16_technical-16-hexagon-socket-head-cap-screws-2_en

*1 Shall be applied to non-shaded nominal diameters between thick stepwise lines.
*2 Shall be applied to unknurled head
*3 Shall be applied to knurled head
*4 emin= 1.14 smin
*5 See JIS B 1016 for gauge inspection of hex socket dimensions s and e.


* Range of nominal length generally distributed is between thick stepwise lines. Shaded nominal length shall be full thread, and length of imperfect thread under head shall be 3P or less.
Non-shaded values show ℓg and ℓs values based on the next formula: ℓg max = ℓnom - b, ℓs min = ℓg max - 5P




Engineering Tips HINTS for NEW IDEAS

Examples to help you resolve any issues you may have.

Technical Data Others Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical Equipment FA Devices Technical Data Special Screws