Sheet Metal Fasteners
Order Online - Exclusive to U.S., Canada & Mexico
-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.
-Many special screw specifications that typically require custom manufacturing elsewhere are available as standard items from NBK.
Achieve a perfectly tight and gap-free fastening on thin sheet metal.
Eliminate the need for washers and prevent fastening failures.
Streamline assembly processes for thin sheet applications.
For more details, click here
➀ Sheet Metal Screws ( -UC)
Features a relief cut under the head, compatible with materials as thin as 0.1mm.
② SEMS Screws (-SUC)
Designed with a shorter cylindrical section, including the incomplete thread area, enabling secure fastening of materials less than half the thickness of standard SEMS Screws.
③ Flat Head Machine Screws (-SUC)
Flat head screws with a cut bearing surface that prevents bottoming out caused by the seat or the incomplete thread area when fastening thin sheet materials.

| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Socket Head Cap Screws with Ultra Low Profile for Sheet Metal | Ultra Low Profile Socket Head Cap Screws with Nylon Patch – for Sheet Metal | Socket Button Head Cap Screws with Flange for Sheet Metal | Truss Head Phillips Screws for Sheet Metal | Socket Head Cap Screws with Washers for Sheet Metal (SEMS) | Phillips Pan Head Screws with Washers for Sheet Metal (SEMS) | Phillips Pan Head Screws with Washers for Sheet Metal (SEMS) | Phillips Flat Head Screws for Sheet Metal | Cross Recessed Flat Head Machine Screws with Nylon Patch - for Sheet Metal |
| Part Number | SSHS-UC | SSHS-UC-ALK | SFBS-UC | SNMS-UC | SNSQS-SUC | SNPI3-SUC | SNPI3S-SUC | SNF-TBZ-SUC | SNF-TBZ-SUC-ALK |
| Feature | For Sheet Metal (Plate Thickness 0.1mm or More) Space-Saving Ultra Low Profile |
Special Low Profile Space-Saving For Sheet Metal (Plate Thickness 0.1mm or More) Nylon Patch |
Flanged Space-Saving For Sheet Metal (Plate Thickness 0.1mm or More) |
Truss Head Screws Space-Saving For Sheet Metal (Plate Thickness 0.1mm or More) |
For Sheet Metal Captive Washers P=3 |
For Sheet Metal Space-Saving Captive Washers P=3 |
For Sheet Metal Space-Saving Captive Washers P=3 |
Low Profile Space-Saving For Sheet Metal |
Low Profile Space-Saving For Sheet Metal Nylon Patch |
| Price | From 18.64 USD | From 35.67 USD | From 43.73 USD | From 37.73 USD | From 15.44 USD | From 12.02 USD | From 19.73 USD | From 8.58 USD | From 14.03 USD |
| Material | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | Steel | SUSXM7 (Equivalent to SUS304) | Steel | Steel |
| Surface Treatment | - | - | - | - | - | Trivalent chromate treatment | - | Black Trivalent Chromate Treatment | Black Trivalent Chromate Treatment |
| Thread Size | M3 ~ M6 | M3 ~ M6 | M3 ~ M6 | M3 ~ M6 | M3 ~ M6 | M3 ~ M5 | M3 ~ M6 | M3 ~ M6 | M3 ~ M6 |
| Operating Temperature (℃) | - | - | - | - | - | - | - | - | - |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| List | SSHS-M3-UC SSHS-M4-UC SSHS-M5-UC SSHS-M6-UC | SSHS-M3-UC-ALK SSHS-M4-UC-ALK SSHS-M5-UC-ALK SSHS-M6-UC-ALK | SFBS-M3-UC SFBS-M4-UC SFBS-M5-UC SFBS-M6-UC | SNMS-M3-UC SNMS-M4-UC SNMS-M5-UC SNMS-M6-UC | SNSQS-M3-SUC SNSQS-M4-SUC SNSQS-M5-SUC SNSQS-M6-SUC | SNPI3-M3-SUC SNPI3-M4-SUC SNPI3-M5-SUC | SNPI3S-M3-SUC SNPI3S-M4-SUC SNPI3S-M5-SUC SNPI3S-M6-SUC | SNF-M3-TBZ-SUC SNF-M4-TBZ-SUC SNF-M5-TBZ-SUC SNF-M6-TBZ-SUC | SNF-M3-TBZ-SUC-ALK SNF-M4-TBZ-SUC-ALK SNF-M5-TBZ-SUC-ALK SNF-M6-TBZ-SUC-ALK |
| Image | ![]() |
![]() |
|||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Phillips Flat Head Screws for Sheet Metal | Cross Recessed Flat Head Machine Screws with Nylon Patch - for Sheet Metal | |||||||
| Part Number | SNFS-SUC | SNFS-SUC-ALK | |||||||
| Feature | Low Profile Space-Saving For Sheet Metal |
Low Profile Space-Saving For Sheet Metal Nylon Patch |
|||||||
| Price | From 10.31 USD | From 17.77 USD | |||||||
| Material | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | |||||||
| Surface Treatment | - | - | |||||||
| Thread Size | M3 ~ M6 | M3 ~ M6 | |||||||
| Operating Temperature (℃) | - | - | |||||||
| CAD | CAD | CAD | |||||||
| Specifications | Specifications | Specifications | |||||||
| List | SNFS-M3-SUC SNFS-M4-SUC SNFS-M5-SUC SNFS-M6-SUC | SNFS-M3-SUC-ALK SNFS-M4-SUC-ALK SNFS-M5-SUC-ALK SNFS-M6-SUC-ALK |
Recommended Products in Sheet Metal Fasteners
Latest
Helpful Resources
Search by purpose
Search by keyword
Search by industry
Search by series
Search by product category
Frequently Asked Questions (FAQ)
Q.What is the purchase flow on the online store?
See "Purchase Flow" in the Online Store Guide.➡Online Store Guide
Q.I want a catalog.
The NBK General Catalog was discontinued. Please visit our website for the latest product information.
➡View Products
Other NBK catalogs can be downloaded from our catalog page.
➡Download NBK Catalogs(free of charge)
Q.What are the shipping companies available on the Online Store?
You can select from UPS or FedEx.Q.Is it possible to issue an invoice for an item purchased on the online store?
An invoice will be sent by email upon shipment.You can also view it from [Your Orders].
Details available here.