NBK logo

  • Hexagonpost

Hexagon Post

Hexagon Post

SHB-EL

Dimension Drawing

SHB-ELHexagon Post寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B C Lf1 Lf2 L Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SHB-M3-15-EL M3 0.5 6 6.9 6 6 15 2.9 4.77 CAD Cart
SHB-M3-20-EL M3 0.5 6 6.9 6 6 20 4.1 4.77 CAD Cart
SHB-M3-25-EL M3 0.5 6 6.9 6 6 25 5.3 4.77 CAD Cart
SHB-M3-30-EL M3 0.5 6 6.9 6 6 30 6.6 4.77 CAD Cart
SHB-M3-35-EL M3 0.5 6 6.9 6 6 35 7.8 4.77 CAD Cart
SHB-M3-40-EL M3 0.5 6 6.9 6 6 40 9 4.77 CAD Cart
SHB-M4-20-EL M4 0.7 7 8.1 8 8 20 5 4.49 CAD Cart
SHB-M4-25-EL M4 0.7 7 8.1 8 8 25 6.7 4.49 CAD Cart
SHB-M4-30-EL M4 0.7 7 8.1 8 8 30 8.3 4.49 CAD Cart
SHB-M4-35-EL M4 0.7 7 8.1 8 8 35 10 4.49 CAD Cart
SHB-M4-40-EL M4 0.7 7 8.1 8 8 40 11.7 4.49 CAD Cart
SHB-M4-45-EL M4 0.7 7 8.1 8 8 45 13.3 4.49 CAD Cart
SHB-M4-50-EL M4 0.7 7 8.1 8 8 50 15 4.49 CAD Cart
SHB-M4-60-EL M4 0.7 7 8.1 8 8 60 18.3 5.00 CAD Cart
SHB-M4-70-EL M4 0.7 7 8.1 8 8 70 21.7 5.00 CAD Cart
SHB-M4-80-EL M4 0.7 7 8.1 8 8 80 25 5.00 CAD Cart
SHB-M5-20-EL M5 0.8 8 9.2 10 10 20 5.5 4.77 CAD Cart
SHB-M5-25-EL M5 0.8 8 9.2 10 10 25 7.7 4.77 CAD Cart
SHB-M5-30-EL M5 0.8 8 9.2 10 10 30 9.8 4.77 CAD Cart
SHB-M5-35-EL M5 0.8 8 9.2 10 10 35 12 4.77 CAD Cart
SHB-M5-40-EL M5 0.8 8 9.2 10 10 40 14 4.77 CAD Cart
SHB-M5-45-EL M5 0.8 8 9.2 10 10 45 16.3 4.77 CAD Cart
SHB-M5-50-EL M5 0.8 8 9.2 10 10 50 18.4 4.77 CAD Cart
SHB-M5-60-EL M5 0.8 8 9.2 10 10 60 22.8 5.19 CAD Cart
SHB-M5-70-EL M5 0.8 8 9.2 10 10 70 27.1 5.19 CAD Cart
SHB-M5-80-EL M5 0.8 8 9.2 10 10 80 31.4 5.19 CAD Cart
SHB-M5-90-EL M5 0.8 8 9.2 10 10 90 35.7 5.19 CAD Cart
SHB-M5-100-EL M5 0.8 8 9.2 10 10 100 40 5.19 CAD Cart
SHB-M6-25-EL M6 1 10 11.5 12 12 25 11 5.94 CAD Cart
SHB-M6-30-EL M6 1 10 11.5 12 12 30 14.5 5.94 CAD Cart
SHB-M6-35-EL M6 1 10 11.5 12 12 35 18 5.94 CAD Cart
SHB-M6-40-EL M6 1 10 11.5 12 12 40 21.4 5.94 CAD Cart
SHB-M6-45-EL M6 1 10 11.5 12 12 45 25 5.94 CAD Cart
SHB-M6-50-EL M6 1 10 11.5 12 12 50 28.4 5.94 CAD Cart
SHB-M6-60-EL M6 1 10 11.5 12 12 60 35.4 6.68 CAD Cart
SHB-M6-70-EL M6 1 10 11.5 12 12 70 42.3 6.68 CAD Cart
SHB-M6-80-EL M6 1 10 11.5 12 12 80 49.3 6.68 CAD Cart
SHB-M6-90-EL M6 1 10 11.5 12 12 90 56.2 6.68 CAD Cart
SHB-M6-100-EL M6 1 10 11.5 12 12 100 63.2 6.68 CAD Cart
SHB-M6-120-EL M6 1 10 11.5 12 12 120 77 7.82 CAD Cart
SHB-M6-150-EL M6 1 10 11.5 12 12 150 98 7.82 CAD Cart
SHB-M8-35-EL M8 1.25 13 15 16 16 35 27 6.68 CAD Cart
SHB-M8-40-EL M8 1.25 13 15 16 16 40 33 6.68 CAD Cart
SHB-M8-45-EL M8 1.25 13 15 16 16 45 39.3 6.68 CAD Cart
SHB-M8-50-EL M8 1.25 13 15 16 16 50 45.4 6.68 CAD Cart
SHB-M8-60-EL M8 1.25 13 15 16 16 60 57.7 8.19 CAD Cart
SHB-M8-70-EL M8 1.25 13 15 16 16 70 70 8.19 CAD Cart
SHB-M8-80-EL M8 1.25 13 15 16 16 80 82.2 8.19 CAD Cart
SHB-M8-90-EL M8 1.25 13 15 16 16 90 94.4 8.19 CAD Cart
SHB-M8-100-EL M8 1.25 13 15 16 16 100 106.7 8.19 CAD Cart
SHB-M8-120-EL M8 1.25 13 15 16 16 120 131.2 9.25 CAD Cart
SHB-M8-150-EL M8 1.25 13 15 16 16 150 168 9.25 CAD Cart

Material/Finish

SHB-EL
Made of Steel
Main body SUM22L
Electroless Nickel Plating

Characteristics

  • Hexagon post for both-side female screw.

Related Services

Product List

Click here to see Hexagonpost

Click here to see Machine Elements