Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | Lf1 | Lf2 | L | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SHB-M4-20-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 20 | 5 | 5.69 | CAD | Cart |
| SHB-M4-25-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 25 | 6.7 | 5.69 | CAD | Cart |
| SHB-M4-30-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 30 | 8.3 | 5.69 | CAD | Cart |
| SHB-M4-35-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 35 | 10 | 5.69 | CAD | Cart |
| SHB-M4-40-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 40 | 11.7 | 5.69 | CAD | Cart |
| SHB-M4-45-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 45 | 13.3 | 5.69 | CAD | Cart |
| SHB-M4-50-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 50 | 15 | 5.69 | CAD | Cart |
| SHB-M4-60-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 60 | 18.3 | 6.33 | CAD | Cart |
| SHB-M4-70-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 70 | 21.7 | 6.33 | CAD | Cart |
| SHB-M4-80-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 80 | 25 | 6.33 | CAD | Cart |
Material/Finish
| SHB-EL Made of Steel |
|
|---|---|
| Main body | SUM22L Electroless Nickel Plating |
Characteristics
- Hexagon post for both-side female screw.






