Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | Lf1 | Lf2 | L | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SHB-M5-20-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 20 | 5.5 | 6.04 | CAD | Cart |
| SHB-M5-25-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 25 | 7.7 | 6.04 | CAD | Cart |
| SHB-M5-30-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 30 | 9.8 | 6.04 | CAD | Cart |
| SHB-M5-35-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 35 | 12 | 6.04 | CAD | Cart |
| SHB-M5-40-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 40 | 14 | 6.04 | CAD | Cart |
| SHB-M5-45-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 45 | 16.3 | 6.04 | CAD | Cart |
| SHB-M5-50-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 50 | 18.4 | 6.04 | CAD | Cart |
| SHB-M5-60-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 60 | 22.8 | 6.57 | CAD | Cart |
| SHB-M5-70-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 70 | 27.1 | 6.57 | CAD | Cart |
| SHB-M5-80-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 80 | 31.4 | 6.57 | CAD | Cart |
| SHB-M5-90-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 90 | 35.7 | 6.57 | CAD | Cart |
| SHB-M5-100-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 100 | 40 | 6.57 | CAD | Cart |
Material/Finish
| SHB-EL Made of Steel |
|
|---|---|
| Main body | SUM22L Electroless Nickel Plating |
Characteristics
- Hexagon post for both-side female screw.






