Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Key Part No. | Hexalobular SocketNo. | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLTS-M5-8 | M5 | 0.8 | 8 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 1.8 | 38.25 | CAD | Cart |
| SLTS-M5-10 | M5 | 0.8 | 10 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 2 | 39.15 | CAD | Cart |
| SLTS-M5-12 | M5 | 0.8 | 12 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 2.3 | 43.39 | CAD | Cart |
| SLTS-M5-16 | M5 | 0.8 | 16 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 2.8 | 47.61 | CAD | Cart |
| SLTS-M5-20 | M5 | 0.8 | 20 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 3.3 | 52.34 | CAD | Cart |
| SLTS-M5-25 | M5 | 0.8 | 25 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 4.1 | 58.23 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SLTS | |
|---|---|
| Main Body | SUSXM7 (S.S. grade:A2) |
| Strength Class | A2-50 |
Application
Reducing the size of equipment and devicesCharacteristics
- Hexalobular socket*1 head cap screws with low head height.
- For space-saving of equipment/devices and applications with limited overhead space.
- Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".










