Specs/CAD
Unit : mm
| Part Number | Price (USD) |
CAD Download |
QTY (Pack) |
M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Key Part No. | Hexalobular SocketNo. | t | Qty per Pack | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLTS-M2-4 | 34.87 | CAD | Cart | M2 | 0.4 | 4 | 3.8 | 1.55 | SKX-6 | 6 | 0.84 | 50 | 0.11 |
| SLTS-M2-5 | 34.87 | CAD | Cart | M2 | 0.4 | 5 | 3.8 | 1.55 | SKX-6 | 6 | 0.84 | 50 | 0.13 |
| SLTS-M2-6 | 34.87 | CAD | Cart | M2 | 0.4 | 6 | 3.8 | 1.55 | SKX-6 | 6 | 0.84 | 50 | 0.15 |
| SLTS-M2-8 | 36.73 | CAD | Cart | M2 | 0.4 | 8 | 3.8 | 1.55 | SKX-6 | 6 | 0.84 | 50 | 0.19 |
| SLTS-M2-10 | 36.73 | CAD | Cart | M2 | 0.4 | 10 | 3.8 | 1.55 | SKX-6 | 6 | 0.84 | 50 | 0.23 |
| SLTS-M2.5-5 | 31.84 | CAD | Cart | M2.5 | 0.45 | 5 | 4.5 | 1.85 | SKX-8 | 8 | 0.91 | 50 | 0.26 |
| SLTS-M2.5-6 | 32.45 | CAD | Cart | M2.5 | 0.45 | 6 | 4.5 | 1.85 | SKX-8 | 8 | 0.91 | 50 | 0.29 |
| SLTS-M2.5-8 | 32.45 | CAD | Cart | M2.5 | 0.45 | 8 | 4.5 | 1.85 | SKX-8 | 8 | 0.91 | 50 | 0.35 |
| SLTS-M2.5-10 | 32.45 | CAD | Cart | M2.5 | 0.45 | 10 | 4.5 | 1.85 | SKX-8 | 8 | 0.91 | 50 | 0.41 |
| SLTS-M2.5-12 | 34.87 | CAD | Cart | M2.5 | 0.45 | 12 | 4.5 | 1.85 | SKX-8 | 8 | 0.91 | 50 | 0.47 |
| SLTS-M3-6 | 28.27 | CAD | Cart | M3 | 0.5 | 6 | 5.5 | 2.4 | SKX-10 | 10 | 1.27 | 50 | 0.53 |
| SLTS-M3-8 | 28.27 | CAD | Cart | M3 | 0.5 | 8 | 5.5 | 2.4 | SKX-10 | 10 | 1.27 | 50 | 0.62 |
| SLTS-M3-10 | 29.89 | CAD | Cart | M3 | 0.5 | 10 | 5.5 | 2.4 | SKX-10 | 10 | 1.27 | 50 | 0.7 |
| SLTS-M3-12 | 29.89 | CAD | Cart | M3 | 0.5 | 12 | 5.5 | 2.4 | SKX-10 | 10 | 1.27 | 50 | 0.78 |
| SLTS-M3-16 | 29.89 | CAD | Cart | M3 | 0.5 | 16 | 5.5 | 2.4 | SKX-10 | 10 | 1.27 | 50 | 0.98 |
| SLTS-M4-6 | 32.45 | CAD | Cart | M4 | 0.7 | 6 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.1 |
| SLTS-M4-8 | 26.59 | CAD | Cart | M4 | 0.7 | 8 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.3 |
| SLTS-M4-10 | 28.27 | CAD | Cart | M4 | 0.7 | 10 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.4 |
| SLTS-M4-12 | 28.27 | CAD | Cart | M4 | 0.7 | 12 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.6 |
| SLTS-M4-16 | 31.84 | CAD | Cart | M4 | 0.7 | 16 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.9 |
| SLTS-M4-20 | 35.74 | CAD | Cart | M4 | 0.7 | 20 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 2.3 |
| SLTS-M5-8 | 38.25 | CAD | Cart | M5 | 0.8 | 8 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 1.8 |
| SLTS-M5-10 | 39.15 | CAD | Cart | M5 | 0.8 | 10 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 2 |
| SLTS-M5-12 | 43.39 | CAD | Cart | M5 | 0.8 | 12 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 2.3 |
| SLTS-M5-16 | 47.61 | CAD | Cart | M5 | 0.8 | 16 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 2.8 |
| SLTS-M5-20 | 52.34 | CAD | Cart | M5 | 0.8 | 20 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 3.3 |
| SLTS-M5-25 | 58.23 | CAD | Cart | M5 | 0.8 | 25 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 4.1 |
| SLTS-M6-8 | 25.10 | CAD | Cart | M6 | 1 | 8 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 3.1 |
| SLTS-M6-10 | 25.10 | CAD | Cart | M6 | 1 | 10 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 3.5 |
| SLTS-M6-12 | 30.19 | CAD | Cart | M6 | 1 | 12 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 3.8 |
| SLTS-M6-16 | 33.82 | CAD | Cart | M6 | 1 | 16 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 4.5 |
| SLTS-M6-20 | 36.77 | CAD | Cart | M6 | 1 | 20 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 5.3 |
| SLTS-M6-25 | 37.90 | CAD | Cart | M6 | 1 | 25 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 6.4 |
| SLTS-M6-30 | 38.27 | CAD | Cart | M6 | 1 | 30 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 7.1 |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SLTS | |
|---|---|
| Main Body | SUSXM7 (S.S. grade:A2) |
| Strength Class | A2-50 |
Application
Reducing the size of equipment and devicesCharacteristics
- Hexalobular socket*1 head cap screws with low head height.
- For space-saving of equipment/devices and applications with limited overhead space.
- Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".