Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Key Part No. | Hexalobular SocketNo. | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLTS-M4-6 | M4 | 0.7 | 6 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.1 | 32.45 | CAD | Cart |
| SLTS-M4-8 | M4 | 0.7 | 8 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.3 | 26.59 | CAD | Cart |
| SLTS-M4-10 | M4 | 0.7 | 10 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.4 | 28.27 | CAD | Cart |
| SLTS-M4-12 | M4 | 0.7 | 12 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.6 | 28.27 | CAD | Cart |
| SLTS-M4-16 | M4 | 0.7 | 16 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.9 | 31.84 | CAD | Cart |
| SLTS-M4-20 | M4 | 0.7 | 20 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 2.3 | 35.74 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SLTS | |
|---|---|
| Main Body | SUSXM7 (S.S. grade:A2) |
| Strength Class | A2-50 |
Application
Reducing the size of equipment and devicesCharacteristics
- Hexalobular socket*1 head cap screws with low head height.
- For space-saving of equipment/devices and applications with limited overhead space.
- Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".










