• Auto-Positioning Units

EOAP-200

Mounting Plates

Available Area

Japan, the US, Canada, Mexico, China, Taiwan, South Korea, and Europe

Characteristics

  • EPU-210 (EPU-210) EPU-220 (EPU-220) dedicated mounting plate.
  • If replacing the digital position indicator and handle attached to a machine with EPU-210 or EPU-220, use the positioning pin hole for the digital position indicator of the machine as-is to mount EPU-210 or EPU-220.

EOAP-200Mounting Plates


Dimension Drawing

EOAP-200Mounting Plates寸法図

Specs/CAD

Part Number Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
EOAP-200 16 25.73 CAD Cart

Material/Finish

EOAP-200
Plate Aluminum Alloy
Barrel Polishing
Positioning Pin Aluminum Alloy
Cushioning Foam Polyethylene

Only takes two minutes to understand!Wireless Positioning Units Installation/Connection Method


Mounting

① Mount by aligning the EPU-210EPU-220 positioning pins and the EOAP-200 mounting holes.

EOAP-200Mounting Plates

Can be mounted in each 90° orientation.
Mount in a position such that EPU-210EPU-220 does not interfere with machinery.

EOAP-200Mounting Plates

② Remove the digital position indicator and handle from the rotation axis.

EOAP-200Mounting Plates

③ With EOAP-200 mounted to EPU-210EPU-220, put the rotation axis through the output shaft and secure with the hex socket set screws supplied with EPU-210EPU-220. (Recommended tightening torque: 2.8 N・m)

EOAP-200Mounting Plates


Precautions for Use

EOAP-200 is used when replacing digital position indicators with sizes as per Fig. 1 or Fig. 2. When shipped, the position of the EOAP-200 positioning pin is matched for sizes of Fig. 2. When replacing digital position indicators with sizes as per Fig. 1, rotate the positioning pin anti-clockwise with a flathead screwdriver and remove it, then change its position. (Recommended tightening torque: 0.3 N・m)

EOAP-200Mounting Plates


Product List

Most Read