Available Area
Japan, the US, Canada, Mexico, China, Taiwan, South Korea, and EuropeCharacteristics
- Useful in locations requiring high torque, as it reduces the rotation speed of EPU-210 (EPU-210) and EPU-220 (EPU-220) to amplify the torque.
- For mounting to EPU-210 and EPU-220, a collar and hex socket set screws as well as two hex socket head cap screws for mounting to equipment (M4 × 12 mm) are provided.
Part Number | Mass (g) |
Price (USD) |
Add to Cart |
---|---|---|---|
EOAT-200-4 | 359 | 207.58 | Cart |
EOAT-200-8 | 361 | 207.58 | Cart |
Material/Finish
EOAT-200 | |
---|---|
Main Body | ADC12 Acrylic Coating (Matte Black) |
Input Shaft | SUS304 |
Output Shaft | SUS304 |
Hex Socket Set Screw | SUSXM7 |
Collar (Supplied Items) |
SUS304 |
Hex Socket Head Cap Screw (Supplied Items) |
SUSXM7 |
Performance
EOAT-200-4 | EOAT-200-8 | ||
---|---|---|---|
Deceleration Ratio | 4 | 8 | |
Rated Torque | 2.7 N・m | 5.4 N・m | |
Output Shaft Rotational Direction |
Same Direction as Input Shaft | ||
Output Shaft Max. Allowable Load |
Radial Load | 190 N (10 mm Distance from Mounting Surface) | |
Thrust Load | 155 N | ||
Output Shaft Retention Torque | 2.5 N・m*1 | 5 N・m*1 | |
Backlash | 1° or Less | ||
Range of Allowable Operating Temperature |
-5°C to 55°C (no freezing) |
*1: Values when mounted on EPU-210 and EPU-220 are for reference only. They are not guaranteed values.