Date Updated:Apr. 26. 2022

About Display Mounting Systems

➡To [Descriptipn of Mechanical Components for Engineers]

About Display Mounting Systems

Display device mounting systems.
Tablet PCs or displays can be mounted in various locations on equipment and devices.
When you use tablets at production sites, but can't figure out where to install them!
When you want to mount displays on machines, but can't figure out how!
Display Mounting Systems help you bring IT into production sites!

For Tablet PCs

For Display

3 Features of Display Mounting Systems

Thick-Wall Design for Sturdy Fixing

Thick-walled design with excellent durability.
Provides peace of mind even for use at plants.

Abundant Lineup

We have just the right product to meet your specifications.

Display Mounting Systems can be made to custom specifications starting from just 1 piece.

Custom products can be made to suit the customer's requirements from just 1 piece.
Thorough manufacturing experience. Details available here.

Lineup

Display Devices

Tablet PCs, displays, keyboards, notebook PCs, etc.

For Display

 
 

Adjustment Angle→

 

 

↓Mounting Method 

 360°Rotating Type

 1-Axis Type

Fixed Type 

 Front-Surface Mounting
(Aluminum Frames / Walls)

    

DFT-AF      DFK-AF
Built-in spring    Hex socket head cap screw

  

DFS-AF      DFSN-AF
Clamp lever      Hex nut

 DFR-AF

DFR-AF

Rear-Surface Mounting
(Walls / Cover Panels / Sheet Metal) 

Aluminum Frame End Surfaces 

    

DFT-AA        DFK-AA
Built-in spring     Hex socket head cap screw

   

DFS-AA      DFSN-AA
Clamp lever      Hex nut

DFR-AA

 Round Pipes

   

DFT-PB      DFK-PB
Built-in spring   Hex socket head cap screw

  

DFS-PB      DFSN-PB
Clamp lever      Hex nut

DFR-PB


 

Display Mounting Systems are compatible with VESA75 and VESA100.

 This product is compatible with 75mm x 75mm mounting holes in accordance with VESA standards.
 This product is compatible with 100mm x 100mm mounting holes in accordance with VESA standards.

About VESA Standards

VESA, the acronym of the Video Electronics Standards Association, is an industrial organization that standardizes computer displays and related components.
VESA has created the SVGA and VL Bus standards as well as standards for LCD monitor mounting dimensions.
FPD Display Mounting Systems products are standardized products with 75mm x 75mm and 100mm x 100mm mounting hole pitch compliant with VESA standards.
Both can be fixed with M4 screws.

       

For Tablet PCs

 

Adjustment Angle→

 

 

↓Mounting Method 

1-Axis Type

Fixed Type

Combination

Front-Surface Mounting
(Aluminum Frames / Walls)

 -

DTAR_AF

DTAR-AF

DTA

DTA

Combining with the
display mounting systems
allows the tablet PC
angle to be adjusted.

Rear-Surface Mounting
(Walls / Cover Panels / Sheet Metal)



Aluminum Frame End Surfaces

 -

DTAC-AB-A

Round Pipes

 -

DTAC-PB

DTAC-PB

Magnet Mounting

DTAS-MG

Clamp lever

 -




For Keyboards / Notebook PCs (B5 Size)

 

Adjustment Angle→

 

 

↓Mounting Method 

 1-Axis Type

Fixed Type 

 Front-Surface Mounting
(Aluminum Frames / Walls)

 

DKBR-AF


 

 

DKB


 

Rear-Surface Mounting
(Walls / Cover Panels / Sheet Metal) 

Aluminum Frame End Surfaces 

 

DKBR-AA

 

DKB-AA

 Round Pipes

 

DKBR-PB

 

DKB-PB



Special Products

Display

Special Product Examples

In response to customer requests for offset fixing on a support pipe:

Usage example

Usable in various production site locations such as on equipment, carts, or shelves.

Tablet PC

Display

Keyboard / Notebook PC

Mounting Method

Front-Surface Mounting

Mounting on flat surfaces such as aluminum frames and walls.

Rear-Surface Mounting

Mounting on wall panels, cover panels, sheet metal and other flat surfaces.

Aluminum Frame End Surfaces

□40 aluminum frame end surface mounting.

Round Pipes

Mounting on φ28 - φ42.7 round pipes.

Magnet Mounting

Attach it to devices and equipment using the magnet.

Adjustment Angle

360° Rotating Type

Rotates 360° and tilts ± 15° in all directions.

1-Axis Type

Angle can be adjusted in 1 axial direction.

Fixed Type

Fully fixes the mounted item.

2-Axis Type

Angle can be adjusted in 2 axial directions.

Product Lineup

Tablet PC

Standard products support the use of iPads.
We also manufacture Display Mounting Systems in different sizes, compatible with tablet PCs other than iPads.
Available from just 1 piece. Feel free to contact our customer service.

Support Record

  • Nexus(Google)
  • Surface Pro 2(Microsoft®)
  • VersaPro(NEC)
  • STYLISTIC(Fujitsu)
  • Toughpad(Panasonic)
and many other products have been handled.

Contact

Feel free to contact our customer service.
Please indicate the following items when requesting an estimate.

Product Introduction Improved productivity/workability Elegant functionality/design Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical Equipment FA Devices Description of Mechanical Components for Engineers Machine Elements