• Display Mounting Systems

DKB

Keyboard Mounting System - Fix Type

  • Aluminum Frame
  • Wall Panel / Sheet Metal
  • Aluminum Frame End Face
  • Pipe

Dimension Drawing

DKBKeyboard Mounting Systems - Fixed Type寸法図

Specs/CAD

Unit : mm

Part Number Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
DKB-500 800 96.03 CAD Cart

Structure

DKBKeyboard Mounting System - Fix Type


Material/Finish

DKB DKB-AA/DKB-PB
Keyboard Holder AC4C-F
Electrostatic Coating
Clamp AC4C-F
Electrostatic Coating
Clamping Screw SWRCH
Trivalent Chromate Treatment
Bracket - A6063
Anodized

Characteristics

  • The keyboard can be completely fixed to the counterpart.
  • By tightening the clamping screw, the keyboard is securely fixed and prevent from falling.
  • B5 size laptops and 500 mm wide keyboard can be loaded.
  • For counterpart, three types of Mounting System for Display are available.
    For aluminum frame / For wall panel and sheet metal ----DKB
    For aluminum frame end mounting ----DKB-AA
    For round pipe ----DKB-PB
  • Clamp screws of two sizes (Phillips cross recessed pan head machine screws) are supplied.
    M6 x 40: Used when the keyboard width is 256 mm to 280 mm.
    M6 x 140: Used when the keyboard width is 280 mm to 500 mm.

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

For aluminum frame / For wall panel and sheet metal

DKB/DKB-AA/DKB-PBKeyboard Mounting Systems - Fixed Type

Part Number Mass (g)
DKB-500 800

Mounting hole details

DKB/DKB-AA/DKB-PB/DKMKeyboard Mounting Systems - Fixed Type

DKB/DKB-AA/DKB-PB/DKMKeyboard Mounting Systems - Fixed Type


Option

  • A mouse holder DKM is available as an option.
  • This may be mounted on either side.

DKBKeyboard Mounting Systems - Fixed Type

DKBKeyboard Mounting Systems - Fixed Type

Part Number Mass(g)
DKM 310

Material/Finish

DKM
Mouse Holder SPCC
Cation Painting
Mouse Holder Fixing Knob Nylon 6

Related Products

Single axis type keyboard fixing part DKBR is available.
DKBR-AFDKBR-AADKBR-PB

DKBKeyboard Mounting System - Fix Type


Product List

Most Read