Material/Finish
DKMP | |
---|---|
Mouse Holder | SPCC Electrostatic Coating |
Mouse Holder Fixing Knob | Nylon 6 |
Characteristics
- The keyboard can be completely fixed to the mounting surface.
- By tightening the clamping screw, the keyboard is securely fixed and prevented from falling.
- B5 size laptops and 500 mm wide keyboards can be equipped.
-
Three types of Mounting System for Display® are available for different types of mounting surfaces.
For aluminum frame / For wall panel and sheet metal----DKB
For aluminum frame end surface mounting----DKB-AA
For Round Pipe----DKB-PB -
Clamp screws of two sizes (Phillips cross recessed pan head machine screws) are supplied.
M6 × 40: Used when the keyboard width is 256 mm to 280 mm.
M6 × 140: Used when the keyboard width is 280 mm to 500 mm.