Date Published:Dec. 23. 2022
No. 9: Increasing Throughput
Increasing Throughput
One way to achieve this is to reduce wafer processing time, while another is to increase the production amount by space.Downsizing equipment means that each device requires less installation space, enabling more semiconductors to be produced within the same plant size.。
Reducing maintenance time also helps extend production time.
For part fall-out prevention during maintenance, see here.
NBK offers products that help increase throughput
Wafer conveying speed increase
XG FamilyCouplings that suppress vibration are available
Equipment downsizing
High IntensityProducts with higher strength than ordinary screws are available.
Smaller screw diameters and reduced quantities save space.
![]() |
![]() |
![]() |
![]() |
![]() |
|
Material | SUS316L | 64 Titanium | SUS316L HiMo | SUS316L HiMo | PEEK GF30 |
Part Name | Hex Socket Head Cap Screws - High Intensity Stainless Steel | Hex Socket Head Cap Screws - High Intensity Titanium Alloy | Hex Socket Head Cap Screws - High Intensity S.S. | Hex Socket Head Cap Screws - High Intensity S.S. | Plastic Screws - Hex Socket Head Cap Screws - PEEK GF30 |
Part Number | SNSLG | SNSTG | SNSX-88 | SNSX-109 | SPEG-C |
Click here for the lineup |
Low Profile/Small-Diameter Screws
Screws with extremely thin heads are available.
Ideal for space-saving and limited space use
Ideal for space-saving and limited space use
It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard socket head cap screws.
![]() |
![]() |
![]() |
![]() |
![]() |
|
Material | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) |
Part Name | Socket Head Cap Screws with Low Profile(SUSXM7) | Socket Head Cap Screw with Special Low Profile - Stainless Steel | Hexalobular Socket Head Cap Screws with Extreme Low Profile | Socket Head Cap Screws with Small Head | Socket Head Cap Screws with Extreme Low & Small Head |
Part Number | SLHS | SSHS | SETS | SNSS-SD | SSHS-SD |
Click here for the lineup |
Miniature/Small-Diameter Screws
The abundant lineup of screws under M3 contributes to equipment downsizing.
![]() |
![]() |
![]() |
![]() |
![]() |
|
Material | SUSXM7 (Equivalent to SUS304) | C5191(Phosphor Bronze) | Pure Titanium | - | SUS316L |
Part Name | Pan Head Machine Screws for Precision Instruments | Hex Socket Head Cap Screws - Phosphor Bronze | Titanium Pan Head Machine Screws for Precision Instruments | Hex Socket Head Cap Screws - High Intensity Titanium Alloy | Hex Socket Head Cap Screws |
Part Number | SNZS-M | SNSP | SNZT | SNSTG | SNSL |
Click here for the lineup |
Tools for Extremely Limited Access Spaces
Tools with reduced height dimensions are available.
Usable in spaces where regular screwdrivers/wrenches cannot be used, they help reduce work hours for removing peripheral components, etc.
Required working space is decreased, so device/equipment structure can also be made more compact.
![]() |
![]() |
![]() |
|
Part Name | Low profile screwdrivers for extremely limited access spaces | Hexalobular wrenches for extremely limited access spaces | Bit Ratchet Handle Sets for Extremely Limited Access Spaces |
Part Number | SKND | SKX-N | SKNBR-6.35-8SET |
Click here for the lineup |
Problem Solution Examples by Semiconductor Manufacturing Process
Problem solution examples are introduced by semiconductor manufacturing process.Pre-process here
Post-process here
"The Semiconductor Industry and NBK" back numbers
List here
Product Introduction
Improved productivity/workability
Compact/space-saving/lightweight
Semiconductor Manufacturing Equipment
The Semiconductor Industry and NBK
Couplings
Special Screws