• account
  • Special Screws (Bolts)
  • Vacuum

SNSS-BK/Hex Socket Head Cap Screws - Super Black

  • Vacuum
  • Chemical-proof
  • Antireflection
  • Decoration

Dimension Drawing

SNSS-BKHex Socket Head Cap Screws - Super Black寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M3
M4
M5
M6
M8
M10
L
All
3
4
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number Price
(USD)
CAD
Download
QTY
(Pack)
M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
SNSS-M2-3-BK 22.31 CAD Cart M2 0.4 3 3.8 2 1.5 5 0.16
SNSS-M2-4-BK 22.31 CAD Cart M2 0.4 4 3.8 2 1.5 5 0.18
SNSS-M2-5-BK 22.31 CAD Cart M2 0.4 5 3.8 2 1.5 5 0.2
SNSS-M2-6-BK 22.31 CAD Cart M2 0.4 6 3.8 2 1.5 5 0.22
SNSS-M3-5-BK 22.11 CAD Cart M3 0.5 5 5.5 3 2.5 5 0.67
SNSS-M3-6-BK 22.11 CAD Cart M3 0.5 6 5.5 3 2.5 5 0.71
SNSS-M3-8-BK 22.11 CAD Cart M3 0.5 8 5.5 3 2.5 5 0.8
SNSS-M3-10-BK 22.11 CAD Cart M3 0.5 10 5.5 3 2.5 5 0.88
SNSS-M3-12-BK 22.11 CAD Cart M3 0.5 12 5.5 3 2.5 5 0.96
SNSS-M3-16-BK 22.11 CAD Cart M3 0.5 16 5.5 3 2.5 5 1.2
SNSS-M3-20-BK 22.11 CAD Cart M3 0.5 20 5.5 3 2.5 5 1.4
SNSS-M4-6-BK 22.68 CAD Cart M4 0.7 6 7 4 3 5 1.5
SNSS-M4-8-BK 22.68 CAD Cart M4 0.7 8 7 4 3 5 1.7
SNSS-M4-10-BK 22.68 CAD Cart M4 0.7 10 7 4 3 5 1.8
SNSS-M4-12-BK 22.68 CAD Cart M4 0.7 12 7 4 3 5 2
SNSS-M4-16-BK 22.68 CAD Cart M4 0.7 16 7 4 3 5 2.3
SNSS-M4-20-BK 22.68 CAD Cart M4 0.7 20 7 4 3 5 2.7
SNSS-M4-25-BK 22.68 CAD Cart M4 0.7 25 7 4 3 5 3.2
SNSS-M5-8-BK 22.81 CAD Cart M5 0.8 8 8.5 5 4 5 2.5
SNSS-M5-10-BK 22.81 CAD Cart M5 0.8 10 8.5 5 4 5 2.7
SNSS-M5-12-BK 22.81 CAD Cart M5 0.8 12 8.5 5 4 5 3
SNSS-M5-16-BK 22.81 CAD Cart M5 0.8 16 8.5 5 4 5 3.5
SNSS-M5-20-BK 30.35 CAD Cart M5 0.8 20 8.5 5 4 5 4
SNSS-M5-25-BK 30.35 CAD Cart M5 0.8 25 8.5 5 4 5 4.8
SNSS-M6-10-BK 22.81 CAD Cart M6 1 10 10 6 5 5 4.7
SNSS-M6-12-BK 22.81 CAD Cart M6 1 12 10 6 5 5 5.1
SNSS-M6-16-BK 22.81 CAD Cart M6 1 16 10 6 5 5 5.8
SNSS-M6-20-BK 30.43 CAD Cart M6 1 20 10 6 5 5 6.5
SNSS-M6-25-BK 30.43 CAD Cart M6 1 25 10 6 5 5 7.6
SNSS-M6-30-BK 30.43 CAD Cart M6 1 30 10 6 5 5 8.3
SNSS-M8-16-BK 32.74 CAD Cart M8 1.25 16 13 8 6 5 12
SNSS-M8-20-BK 39.35 CAD Cart M8 1.25 20 13 8 6 5 13
SNSS-M8-25-BK 40.46 CAD Cart M8 1.25 25 13 8 6 5 15
SNSS-M8-30-BK 41.40 CAD Cart M8 1.25 30 13 8 6 5 17
SNSS-M8-35-BK 41.53 CAD Cart M8 1.25 35 13 8 6 5 19
SNSS-M10-20-BK 44.35 CAD Cart M10 1.5 20 16 10 8 5 23
SNSS-M10-25-BK 45.08 CAD Cart M10 1.5 25 16 10 8 5 25
SNSS-M10-30-BK 45.74 CAD Cart M10 1.5 30 16 10 8 5 28
SNSS-M10-35-BK 46.84 CAD Cart M10 1.5 35 16 10 8 5 30
SNSS-M10-40-BK 48.91 CAD Cart M10 1.5 40 16 10 8 5 33

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNSS-BK
Main Body SUSXM7
(Equivalent to SUS304)
Stainless Steel Black
Strength Class A2-70

Application

Antireflection. Optical instruments, FPD production equipment,
semiconductor devices, vacuum applications,
and general industrial machines

Characteristics

  • The stainless black surface treatment develops a passive membrane on the stainless steel surface up to 200 times of normal to produce a deep black finish.
  • Excellent corrosion resistance. 8 times more resistant compared to SUS316L and 32 times to SUS304, respectively.
  • The membrane contains no impurities and has extremely low outgas even in vacuum environments.
  • Spectral reflectance is 1.5% or less. For optical instruments and other applications that require antireflection.⇒The Features of Screws with Special Surface Treatment
  • Deep black color decorates surfaces of equipment and devices.
  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".

Corrosion-resistant Comparison

Ferric Chloride Corrosion Testing (JIS G 0578)

SNSS-BKHex Socket Head Cap Screws - Super Black


Product List

Click here to see Vacuum

Click here to see Special Screws (Bolts)