Date Published:May. 10. 2016
Property of Screws with Special Surface Treatment

Property of Screws with Special Surface Treatment
➡View All Screws with Special Surface Treatment
Comparison of axial force generated by difference of surface treatment
| Surface treatment |
Tightening torque (N・m) |
Stress (N/mm2) |
Axial force (kN) |
|---|---|---|---|
| With no surface treatment |
5 | 146 | 2.3 |
| Fluorine coating |
5 | 317 | 5.0 |
| Molybdenum disulfide coating | 5 | 425 | 6.7 |
| Low temperature black chrome treatment |
5 | 584 | 9.2 |
| PTFE Coating |
5 | 552 | 8.7 |
| Gold coating |
5 | 273 | 4.3 |

Test sample:Stainless steel hex socket head cap screw M5×25
Tensile strength ranking:A2-70
- Values in chart are for reference only. They are not guaranteed values.
- Permanent elongation 0.2% of tensile strength ranking A2 - 70 is 450N/mm2. It is recommended to use axial force with which the stress during tightening is 70% or below of 0.2% durability.
Causes of seizing and sticking include frictional heat generated on the thread surface during tightening.
It can be confirmed from the above test results that the reducing the friction coefficient on thread surface by
special surface treatment will achieve higher axial force than screws with no surface treatment subject to the
same tightening torque. As a result, it is possible to suppress the frictional heat with smaller tightening torque
to prevent seizure and sticking.
Comparison of spectral reflectivity generated by difference of surface treatment

Spectral reflectivity of low temperature black chrome treatment and stainless steel black is extremely low and optimal for optical equipment that requires prevent irregular reflection.
Engineering Tips HINTS for NEW IDEAS
Technical Data
Others
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical Equipment
FA Devices
Technical Data
Special Screws
