Date Published:Jun. 18. 2015
Dimensions of Holes for Hexagon Socket Cap Screws

Dimensions of Holes for Hexagon Socket Cap Screws
Bore and bolt hole diameters for hex socket head cap screw
Nominal diameter of thread(d) |
M3 | M4 | M5 | M6 | M8 | M10 | M12 | M14 | M16 | M20 | M24 |
---|---|---|---|---|---|---|---|---|---|---|---|
ds | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 16 | 20 | 24 |
d′ | 3.4 | 4.5 | 5.5 | 6.6 | 9 | 11 | 14 | 16 | 18 | 22 | 26 |
dk | 5.5 | 7 | 8.5 | 10 | 13 | 16 | 18 | 21 | 24 | 30 | 36 |
D | 6.5 | 8 | 9.5 | 11 | 14 | 17.5 | 20 | 23 | 26 | 32 | 39 |
K | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 16 | 20 | 24 |
H1 | 2.7 | 3.6 | 4.6 | 5.5 | 7.4 | 9.2 | 11 | 12.8 | 14.5 | 18.5 | 22.5 |
H2 | 3.3 | 4.4 | 5.4 | 6.5 | 8.6 | 10.8 | 13 | 15.2 | 17.5 | 21.5 | 25.5 |
Engineering Tips HINTS for NEW IDEAS
Technical Data
Others
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical Equipment
FA Devices
Technical Data
Special Screws