• Special Screws (Bolts)
  • Increased Productivity

SFSS-M4

Flanged Socket Head Cap Screws

  • Easy to Use

Dimension Drawing

SFSSFlanged Socket Head Cap Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
6
8
10
12
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 L2 B t t1 Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SFSS-M4-6 M4 0.7 6 9 7 4 Full Thread 3 2 0.8 20 1.5 15.46 CAD Cart
SFSS-M4-8 M4 0.7 8 9 7 4 Full Thread 3 2 0.8 20 1.7 13.73 CAD Cart
SFSS-M4-10 M4 0.7 10 9 7 4 Full Thread 3 2 0.8 20 1.8 13.73 CAD Cart
SFSS-M4-12 M4 0.7 12 9 7 4 Full Thread 3 2 0.8 20 2 14.43 CAD Cart
SFSS-M4-16 M4 0.7 16 9 7 4 Full Thread 3 2 0.8 20 2.2 16.48 CAD Cart
SFSS-M4-20 M4 0.7 20 9 7 4 Full Thread 3 2 0.8 20 2.6 18.54 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SFSS
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2 - 70

Characteristics

  • The head flange increases seating surface size, diffusing more pressure on the intended fastening material compared to conventional hex socket head bolts and helping prevent seating surface sinking. Also, the seating surface can be ensured even for large drilled holes.
  • Washer mounting work is not required, reducing the number of parts.
  • Ideal for screw fastening automation using robots, as washers are not used.

Related Services

Product List

Click here to see SFSS

Click here to see Increased Productivity