NBK logo

  • Special Screws
  • Increased Productivity

Flanged Hex Socket Head Bolts

SFS

  • Easy to Use

Dimension Drawing

SFSFlanged Hex Socket Head Bolts寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
M10
M12
L
All
10
12
16
20
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 L2 B t t1 Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SFS-M6-10 M6 1 10 12.5 10 6 Full Thread 5 3 1.6 20 4.9 10.85 CAD Cart
SFS-M6-12 M6 1 12 12.5 10 6 Full Thread 5 3 1.6 20 5.3 10.85 CAD Cart
SFS-M6-16 M6 1 16 12.5 10 6 Full Thread 5 3 1.6 20 6 10.85 CAD Cart
SFS-M6-20 M6 1 20 12.5 10 6 Full Thread 5 3 1.6 20 6.6 11.40 CAD Cart
SFS-M6-25 M6 1 25 12.5 10 6 Full Thread 5 3 1.6 20 7.5 13.29 CAD Cart
SFS-M6-30 M6 1 30 12.5 10 6 18 5 3 1.6 20 8.8 14.37 CAD Cart
SFS-M6-35 M6 1 35 12.5 10 6 18 5 3 1.6 20 9.9 16.00 CAD Cart
SFS-M6-40 M6 1 40 12.5 10 6 18 5 3 1.6 20 11 18.44 CAD Cart
SFS-M8-12 M8 1.25 12 17 13 8 Full Thread 6 4 1.6 10 11 10.85 CAD Cart
SFS-M8-16 M8 1.25 16 17 13 8 Full Thread 6 4 1.6 10 13 10.85 CAD Cart
SFS-M8-20 M8 1.25 20 17 13 8 Full Thread 6 4 1.6 10 14 11.40 CAD Cart
SFS-M8-25 M8 1.25 25 17 13 8 Full Thread 6 4 1.6 10 15 13.29 CAD Cart
SFS-M8-35 M8 1.25 35 17 13 8 22 6 4 1.6 10 19 16.00 CAD Cart
SFS-M8-40 M8 1.25 40 17 13 8 22 6 4 1.6 10 21 18.44 CAD Cart
SFS-M8-45 M8 1.25 45 17 13 8 22 6 4 1.6 10 23 18.44 CAD Cart
SFS-M10-16 M10 1.5 16 21 16 10 Full Thread 8 5 2 5 22 10.85 CAD Cart
SFS-M10-25 M10 1.5 25 21 16 10 Full Thread 8 5 2 5 27 13.29 CAD Cart
SFS-M10-30 M10 1.5 30 21 16 10 Full Thread 8 5 2 5 29 13.29 CAD Cart
SFS-M10-35 M10 1.5 35 21 16 10 Full Thread 8 5 2 5 32 16.00 CAD Cart
SFS-M10-40 M10 1.5 40 21 16 10 26 8 5 2 5 35 18.44 CAD Cart
SFS-M10-45 M10 1.5 45 21 16 10 26 8 5 2 5 38 18.44 CAD Cart
SFS-M10-50 M10 1.5 50 21 16 10 26 8 5 2 5 41 18.44 CAD Cart
SFS-M12-25 M12 1.75 25 24 18 12 Full Thread 10 6 2.5 5 39 14.92 CAD Cart
SFS-M12-30 M12 1.75 30 24 18 12 Full Thread 10 6 2.5 5 43 15.32 CAD Cart
SFS-M12-35 M12 1.75 35 24 18 12 Full Thread 10 6 2.5 5 46 16.13 CAD Cart
SFS-M12-40 M12 1.75 40 24 18 12 Full Thread 10 6 2.5 5 50 18.44 CAD Cart
SFS-M12-45 M12 1.75 45 24 18 12 Full Thread 10 6 2.5 5 53 18.44 CAD Cart
SFS-M12-50 M12 1.75 50 24 18 12 30 10 6 2.5 5 59 20.20 CAD Cart
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
SFS
Main Body SCM435
Ferrosoferric Oxide Film (Black)
Strength Class 12.9

Characteristics

  • The head flange increases seating surface size, diffusing more pressure on the intended fastening material compared to conventional hex socket head bolts and helping prevent seating surface sinking. Also, the seating surface can be ensured even for large drilled holes.
  • Washer mounting work is not required, reducing the number of parts.
  • Ideal for screw fastening automation using robots, as washers are not used.

Product List

Click here to see Increased Productivity

Click here to see Special Screws