Available Area
Japan, the US, Canada, Mexico, China, Taiwan, South Korea, and EuropeCharacteristics
- Cables dedicated for use connecting repeater hubs with Auto-Positioning Units EPU-210 and EPU-220.
- Because the connector shapes differ according to the unit or device, wiring mistakes are not a concern.
- Available in 2 m and 5 m lengths. Select one to suit the usage location.
| Part Number | Application | Cable Length (m) | Mass (g) |
Price (USD) |
Add to Cart |
|---|---|---|---|---|---|
| EOCA-200-A-2 | For host or transceiver and repeater hub connection | 2 | 108 | 130.68 | Cart |
Material/Finish
| EOCA-200-A | EOCA-200-B/EOCA-200-C | ||
|---|---|---|---|
| Cable | Shield | Aluminum Coating Foil Braided Shield (Tin-Plated Copper) |
Aluminum Coating Foil Braided Shield (Tin-Plated Copper) |
| Sheath | PUR (Polyurethane) | PUR (Polyurethane) | |
| Connectors | Zinc Alloy Nickel Plating |
Zinc Alloy Nickel Plating |
|
| Ferrule | Phosphorus-Deoxidized Copper Tin Plating |
- | |
Usage Example

Performance
| EOCA-200-A | EOCA-200-B | EOCA-200-C | ||
|---|---|---|---|---|
| CN1 | Discrete Wire: 3 Wires (Terminal Processing: Ferrule Terminal) |
M12 D Cord 4-pole Male Shielded | M12 A Cord 4-pole Male Shielded | |
| CN2 | M12 D Cord 4-pole Female Shielded | M12 D Cord 4-pole Female Shielded | M12 A Cord 4-pole Female Shielded | |
| Rated Voltage | 60 VDC | 60 VDC | 60 VDC | |
| Rated Current | 4 A (at 40°C) | 4 A (at 40°C) | 4 A (at 40°C) | |
| Cable Structure |
Conductor Sectional Area |
2 × 2 × 0.14 mm2 (Equivalent to AWG26) |
2 × 2 × 0.14 mm2 (Equivalent to AWG26) |
2 × 2 × 0.14 mm2 (Equivalent to AWG26) |
| Core Wire Diameter (Including Insulation) |
0.98 mm | 0.98 mm | 0.98 mm | |
| Outside Diameter | 6.4 mm ±0.2 mm | 6.4 mm ±0.2 mm | 6.4 mm ±0.2 mm | |
| Minimum Bending Radius |
Fixed Mounting | 26 mm | 26 mm | 26 mm |
| Movable Mounting | 52 mm | 52 mm | 52 mm | |
Precautions for Use
For usage methods, see the Instruction Manual for repeater hubs EORP-200 (EORP-200).Extension of Cable for Repeater Hubs
Extension of EOCA-200-A
When extending EOCA-200-A, use EOCA-200-B.
Extension of EOCA-200-B
When extending EOCA-200-B, use EOCA-200-B.
Extension of EOCA-200-C
When extending EOCA-200-C, use EOCA-200-C.
Use the cable for repeater hubs at a maximum length under 30 m.






