Specs/CAD
Unit : mm
| Part Number | Price (USD) |
CAD Download |
Add to Cart | M (Coarse) Nominal of Thread |
Pitch | L | L1 | D | F | D1 | T | h | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPOS-M10-35-B | 13.39 | CAD | Cart | M10 | 1.5 | 35 | 22 | 10 | 4 | 6 | 1.2 | 3 | 23 |
| SPOS-M10-40-B | 13.39 | CAD | Cart | M10 | 1.5 | 40 | 25 | 10 | 4 | 6 | 1.2 | 3 | 24 |
| SPOS-M10-45-B | 13.39 | CAD | Cart | M10 | 1.5 | 45 | 25 | 10 | 4 | 6 | 1.2 | 3 | 26.8 |
| SPOS-M10-50-B | 13.39 | CAD | Cart | M10 | 1.5 | 50 | 25 | 10 | 4 | 6 | 1.2 | 3 | 29.5 |
| SPOS-M10-60-B | 13.39 | CAD | Cart | M10 | 1.5 | 60 | 25 | 10 | 4 | 6 | 1.2 | 3 | 35 |
Material/Finish
| SPOS | |
|---|---|
| Main Body | SUS303 |
Characteristics
- Post for tensile coil spring.
-
There are bore type and groove type.
SPOS-A----Bore type
SPOS-B----Groove type





