• Structure Components

SPOS-B

Spring Posts

Dimension Drawing

SPOS-BSpring Posts寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 D F D1 T h Mass (g) Price
(USD)
CAD
Download
Add to Cart
SPOS-M3-15-B M3 0.5 15 10 3 3 1.8 1.2 1 0.8 5.63 CAD Cart
SPOS-M3-20-B M3 0.5 20 10 3 3 1.8 1.2 1 1.1 5.63 CAD Cart
SPOS-M3-25-B M3 0.5 25 10 3 3 1.8 1.2 1 1.4 5.63 CAD Cart
SPOS-M3-30-B M3 0.5 30 10 3 3 1.8 1.2 1 1.6 5.63 CAD Cart
SPOS-M3-35-B M3 0.5 35 10 3 3 1.8 1.2 1 1.9 5.63 CAD Cart
SPOS-M4-15-B M4 0.7 15 10 4 3 2 1.2 1.2 1.5 4.83 CAD Cart
SPOS-M4-20-B M4 0.7 20 10 4 3 2 1.2 1.2 1.8 4.83 CAD Cart
SPOS-M4-25-B M4 0.7 25 10 4 3 2 1.2 1.2 2.1 4.83 CAD Cart
SPOS-M4-30-B M4 0.7 30 10 4 3 2 1.2 1.2 2.4 4.83 CAD Cart
SPOS-M4-35-B M4 0.7 35 10 4 3 2 1.2 1.2 2.7 4.83 CAD Cart
SPOS-M4-40-B M4 0.7 40 10 4 3 2 1.2 1.2 3 4.83 CAD Cart
SPOS-M5-15-B M5 0.8 15 8 5 4 3 1.2 2 3 5.63 CAD Cart
SPOS-M5-20-B M5 0.8 20 10 5 4 3 1.2 2 3.5 5.63 CAD Cart
SPOS-M5-25-B M5 0.8 25 10 5 4 3 1.2 2 3.8 5.63 CAD Cart
SPOS-M5-30-B M5 0.8 30 10 5 4 3 1.2 2 4 5.63 CAD Cart
SPOS-M5-35-B M5 0.8 35 10 5 4 3 1.2 2 4.3 5.63 CAD Cart
SPOS-M5-40-B M5 0.8 40 10 5 4 3 1.2 2 4.5 5.63 CAD Cart
SPOS-M6-15-B M6 1 15 7 6 4 3.6 1.2 3 3.2 6.14 CAD Cart
SPOS-M6-20-B M6 1 20 12 6 4 3.6 1.2 3 5 6.14 CAD Cart
SPOS-M6-25-B M6 1 25 16 6 4 3.6 1.2 3 6.8 6.14 CAD Cart
SPOS-M6-30-B M6 1 30 16 6 4 3.6 1.2 3 7 6.14 CAD Cart
SPOS-M6-35-B M6 1 35 16 6 4 3.6 1.2 3 7.1 6.14 CAD Cart
SPOS-M6-40-B M6 1 40 16 6 4 3.6 1.2 3 7.3 6.14 CAD Cart
SPOS-M6-45-B M6 1 45 16 6 4 3.6 1.2 3 7.5 6.14 CAD Cart
SPOS-M6-50-B M6 1 50 16 6 4 3.6 1.2 3 7.7 6.14 CAD Cart
SPOS-M6-60-B M6 1 60 16 6 4 3.6 1.2 3 8 6.14 CAD Cart
SPOS-M8-20-B M8 1.25 20 11 8 4 5 1.2 3 13 7.23 CAD Cart
SPOS-M8-25-B M8 1.25 25 16 8 4 5 1.2 3 14 7.23 CAD Cart
SPOS-M8-30-B M8 1.25 30 20 8 4 5 1.2 3 15 7.23 CAD Cart
SPOS-M8-35-B M8 1.25 35 20 8 4 5 1.2 3 15.7 7.23 CAD Cart
SPOS-M8-40-B M8 1.25 40 20 8 4 5 1.2 3 16.3 7.23 CAD Cart
SPOS-M8-45-B M8 1.25 45 20 8 4 5 1.2 3 17 7.23 CAD Cart
SPOS-M8-50-B M8 1.25 50 20 8 4 5 1.2 3 17.7 7.23 CAD Cart
SPOS-M8-60-B M8 1.25 60 20 8 4 5 1.2 3 19 7.23 CAD Cart
SPOS-M10-35-B M10 1.5 35 22 10 4 6 1.2 3 23 8.06 CAD Cart
SPOS-M10-40-B M10 1.5 40 25 10 4 6 1.2 3 24 8.06 CAD Cart
SPOS-M10-45-B M10 1.5 45 25 10 4 6 1.2 3 26.8 8.06 CAD Cart
SPOS-M10-50-B M10 1.5 50 25 10 4 6 1.2 3 29.5 8.06 CAD Cart
SPOS-M10-60-B M10 1.5 60 25 10 4 6 1.2 3 35 8.06 CAD Cart
SPOS-M12-50-B M12 1.75 50 30 12 4 6.5 1.8 4 42 8.19 CAD Cart
SPOS-M12-60-B M12 1.75 60 30 12 4 6.5 1.8 4 50.5 8.19 CAD Cart
SPOS-M12-70-B M12 1.75 70 30 12 4 6.5 1.8 4 59 8.19 CAD Cart

Material/Finish

SPOS
Main Body SUS303

Characteristics

  • Post for tensile coil spring.
  • There are bore type and groove type.
    SPOS-A----Bore type
    SPOS-B----Groove type

Related Services

Product List

Most Read