Unit : mm
Part Number | d | B | D | D1 | M*1 | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|
NSC-17-10-S | 17 | 10 | 30 | 26 | M6 | 36 | 8.49 | CAD | Cart |
●Hex socket set screw is provided.
*1: If d dimension is 6 or below, one point.
Hints for Correctly Using NBK Products
The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.
Material/Finish
NSC-S | |
---|---|
Main body | SUS304 |
Hex Socket Set Screw |
SUSXM7 |
Characteristics
- Standard type set collar.
- It is attached to the shaft by the set screws.
-
Chamfer on one side end face is larger (bore diameter 8 mm or above).
This avoids interference of the set collar with the external wheel when the bearing is fixed.