• Set Collars

NSC-16-10-S

Set Collar - Set Screw Type

Hints for Correctly Using NBK Products

The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.


Dimension Drawing

NSC-SSet Collar - Set Screw Type寸法図

Specs/CAD

Unit : mm

Part Number d B D D1 M*1 Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSC-16-10-S 16 10 28 24 M5 31 7.35 CAD Cart

●Hex socket set screw is provided.
*1: If d dimension is 6 or below, one point.

Material/Finish

NSC-S
Main body SUS304
Hex Socket
Set Screw
SUSXM7

Characteristics

  • Standard type set collar.
  • It is attached to the shaft by the set screws.
  • Chamfer on one side end face is larger (bore diameter 8 mm or above).
    This avoids interference of the set collar with the external wheel when the bearing is fixed.

Related Services

Product List