• Set Collars

Set Collar - Set Screw Type

NSC-S

Dimension Drawing

NSC-SSet Collar - Set Screw Type寸法図

Specs/CAD

Unit : mm

Part Number d B D D1 M*1 Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSC-3-6-S 3 6 7 - M3 1 3.72 CAD Cart
NSC-3-8-S 3 8 7 - M3 2 3.72 CAD Cart
NSC-4-6-S 4 6 12 - M4 4 3.72 CAD Cart
NSC-4-8-S 4 8 12 - M4 6 3.72 CAD Cart
NSC-5-6-S 5 6 14 - M4 6 4.57 CAD Cart
NSC-5-8-S 5 8 14 - M4 8 4.57 CAD Cart
NSC-5-10-S 5 10 14 - M4 10 4.57 CAD Cart
NSC-6-6-S 6 6 15 - M4 7 4.57 CAD Cart
NSC-6-8-S 6 8 15 - M4 9 4.57 CAD Cart
NSC-6-10-S 6 10 16 - M4 13 4.57 CAD Cart
NSC-8-6-S 8 6 16 13 M4 7 5.15 CAD Cart
NSC-8-8-S 8 8 16 13 M4 9 5.15 CAD Cart
NSC-8-10-S 8 10 18 13 M4 15 5.15 CAD Cart
NSC-10-6-S 10 6 18 16 M4 8 5.15 CAD Cart
NSC-10-8-S 10 8 18 16 M4 10 5.15 CAD Cart
NSC-10-10-S 10 10 20 16 M4 17 5.15 CAD Cart
NSC-12-8-S 12 8 22 20 M4 16 6.14 CAD Cart
NSC-12-10-S 12 10 26 20 M5 32 6.14 CAD Cart
NSC-12-12-S 12 12 26 20 M6 36 6.14 CAD Cart
NSC-13-8-S 13 8 22 20 M4 15 6.35 CAD Cart
NSC-13-10-S 13 10 26 20 M5 29 6.35 CAD Cart
NSC-14-12-S 14 12 26 20 M5 33 6.85 CAD Cart
NSC-15-8-S 15 8 25 24 M5 19 7.10 CAD Cart
NSC-15-10-S 15 10 25 24 M5 24 7.10 CAD Cart
NSC-15-12-S 15 12 28 24 M5 39 7.10 CAD Cart
NSC-16-10-S 16 10 28 24 M5 31 7.35 CAD Cart
NSC-16-12-S 16 12 28 24 M5 37 7.35 CAD Cart
NSC-17-10-S 17 10 30 26 M6 36 7.70 CAD Cart
NSC-17-12-S 17 12 32 26 M6 50 7.70 CAD Cart
NSC-18-15-S 18 15 32 29 M6 62 8.49 CAD Cart
NSC-20-7-S 20 7 30 - M5 21 8.87 CAD Cart
NSC-20-10-S 20 10 32 29 M6 37 8.87 CAD Cart
NSC-20-12-S 20 12 32 29 M6 44 8.87 CAD Cart
NSC-20-15-S 20 15 32 29 M6 56 8.87 CAD Cart
NSC-22-18-S 22 18 38 34 M8 103 11.76 CAD Cart
NSC-25-12-S 25 12 38 37 M6 60 14.56 CAD Cart
NSC-25-15-S 25 15 38 37 M6 74 14.56 CAD Cart
NSC-25-18-S 25 18 42 38 M8 124 14.56 CAD Cart
NSC-28-18-S 28 18 45 40 M8 133 15.44 CAD Cart
NSC-30-16-S 30 16 45 42 M8 109 16.59 CAD Cart
NSC-30-18-S 30 18 49 42 M8 158 16.59 CAD Cart
NSC-30-20-S 30 20 49 42 M8 176 16.59 CAD Cart
NSC-32-20-S 32 20 53 44 M8 209 21.25 CAD Cart
NSC-35-15-S 35 15 50 47 M8 113 24.04 CAD Cart
NSC-35-18-S 35 18 55 47 M8 190 24.04 CAD Cart
NSC-35-20-S 35 20 59 47 M8 258 24.04 CAD Cart
NSC-38-22-S 38 22 64 50 M10 332 31.01 CAD Cart
NSC-40-18-S 40 18 60 55 M10 211 33.94 CAD Cart
NSC-40-22-S 40 22 72 55 M10 441 33.94 CAD Cart
NSC-45-22-S 45 22 75 60 M10 449 38.44 CAD Cart
NSC-50-20-S 50 20 70 65 M10 285 40.31 CAD Cart
NSC-50-25-S 50 25 79 65 M10 542 40.31 CAD Cart

●Hex socket set screw is provided.
*1: If d dimension is 6 or below, one point.

Hints for Correctly Using NBK Products

The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.


Material/Finish

NSC-S
Main body SUS304
Hex Socket
Set Screw
SUSXM7

Characteristics

  • Standard type set collar.
  • It is attached to the shaft by the set screws.
  • Chamfer on one side end face is larger (bore diameter 8 mm or above).
    This avoids interference of the set collar with the external wheel when the bearing is fixed.

Related Services

Product List

Click here to see Set Collars

Click here to see Machine Elements