• Set Collars

NSC-4-6-M

Set Collar - Set Screw Type

Dimension Drawing

NSC-MSet Collar - Set Screw Type寸法図

Unit : mm

Part Number d B D D1 M*1
(Coarse)
Number of Set Screws Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSC-4-6-M 4 6 12 - M4 1 5 5.54 CAD Cart

*1: Hex socket set screw is provided.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Hints for Correctly Using NBK Products

The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.


Material/Finish

NSC-M
Main Body S45C
Electroless Nickel Plating
Hex Socket Set Screw SUSXM7

Characteristics

  • Set screw type set collars.
  • Fastening to the shaft is done with set screws.
  • Chamfering on one end is larger (bore diameter 8mm or above).
    When fixing the bearing, this avoids interference between the set collar and the outer ring.

Related Services

Product List

Click here to see NSC-M

Click here to see Set Collars