Specs/CAD
Select
Unit : mm
| Part Number | Price (USD) |
CAD Download |
Add to Cart | d | B | D | F | P | M*1 (Coarse) |
M1 (Coarse)*2 Nominal of Thread |
Pitch | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSCSS-8-8-CN2 | 30.31 | CAD | Cart | 8 | 8 | 25 | 8 | 14 | M3 | M3 | 0.5 | 24 |
| NSCSS-8-10-CN2 | 30.31 | CAD | Cart | 8 | 10 | 25 | 8 | 18 | M4 | M4 | 0.7 | 29 |
| NSCSS-8-12-CN2 | 30.31 | CAD | Cart | 8 | 12 | 28 | 8.5 | 18 | M5 | M4 | 0.7 | 45 |
| NSCSS-8-15-CN2 | 30.31 | CAD | Cart | 8 | 15 | 30 | 9 | 18 | M6 | M4 | 0.7 | 63 |
| NSCSS-10-10-CN2 | 31.83 | CAD | Cart | 10 | 10 | 30 | 9 | 20 | M4 | M4 | 0.7 | 40 |
| NSCSS-10-12-CN2 | 31.83 | CAD | Cart | 10 | 12 | 30 | 9 | 20 | M5 | M4 | 0.7 | 49 |
| NSCSS-10-15-CN2 | 31.83 | CAD | Cart | 10 | 15 | 35 | 10 | 20 | M6 | M4 | 0.7 | 85 |
| NSCSS-12-10-CN2 | 31.83 | CAD | Cart | 12 | 10 | 30 | 10 | 22 | M4 | M4 | 0.7 | 39 |
| NSCSS-12-12-CN2 | 31.83 | CAD | Cart | 12 | 12 | 30 | 10 | 22 | M5 | M4 | 0.7 | 48 |
| NSCSS-12-15-CN2 | 31.83 | CAD | Cart | 12 | 15 | 35 | 11 | 22 | M6 | M4 | 0.7 | 84 |
| NSCSS-15-10-CN2 | 32.97 | CAD | Cart | 15 | 10 | 32 | 11 | 25 | M4 | M4 | 0.7 | 42 |
| NSCSS-15-12-CN2 | 32.97 | CAD | Cart | 15 | 12 | 35 | 12 | 25 | M5 | M4 | 0.7 | 64 |
| NSCSS-15-15-CN2 | 32.97 | CAD | Cart | 15 | 15 | 40 | 13 | 25 | M6 | M4 | 0.7 | 109 |
| NSCSS-16-10-CN2 | 34.63 | CAD | Cart | 16 | 10 | 35 | 12 | 28 | M4 | M4 | 0.7 | 51 |
| NSCSS-16-12-CN2 | 34.63 | CAD | Cart | 16 | 12 | 35 | 12 | 28 | M5 | M4 | 0.7 | 62 |
| NSCSS-16-15-CN2 | 34.63 | CAD | Cart | 16 | 15 | 40 | 13 | 28 | M6 | M4 | 0.7 | 107 |
| NSCSS-20-10-CN2 | 38.59 | CAD | Cart | 20 | 10 | 40 | 14 | 30 | M4 | M5 | 0.8 | 63 |
| NSCSS-20-12-CN2 | 38.59 | CAD | Cart | 20 | 12 | 40 | 14 | 30 | M5 | M5 | 0.8 | 75 |
| NSCSS-20-15-CN2 | 38.59 | CAD | Cart | 20 | 15 | 45 | 15 | 30 | M6 | M5 | 0.8 | 128 |
| NSCSS-25-12-CN2 | 40.09 | CAD | Cart | 25 | 12 | 45 | 17 | 35 | M5 | M5 | 0.8 | 90 |
| NSCSS-25-15-CN2 | 40.09 | CAD | Cart | 25 | 15 | 50 | 18 | 35 | M6 | M5 | 0.8 | 154 |
| NSCSS-30-15-CN2 | 54.84 | CAD | Cart | 30 | 15 | 55 | 20 | 42 | M6 | M6 | 1.0 | 170 |
| NSCSS-35-15-CN2 | 60.46 | CAD | Cart | 35 | 15 | 60 | 23 | 47 | M6 | M6 | 1.0 | 193 |
| NSCSS-40-18-CN2 | 67.42 | CAD | Cart | 40 | 18 | 70 | 26 | 56 | M8 | M8 | 1.25 | 321 |
| NSCSS-50-22-CN2 | 82.33 | CAD | Cart | 50 | 22 | 85 | 32 | 66 | M10 | M8 | 1.25 | 566 |
*1: Hex socket head cap screw for tightening is provided.
*2: Mounting screws are not supplied. The customer is asked to prepare them.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using NSCS-CP2 (NSCS-CP2). You can perform the same operation using this product.
Material/Finish
| NSCSS-CN2 | |
|---|---|
| Main Body | S45C Ferrosoferric Oxide Film (Black) |
| Hex Socket Head Cap Screw | SCM435 Ferrosoferric Oxide Film (Black) |
Characteristics
- Set collars with mounting hole (female screw). Can be mounted to any machine or device, such as wheels, flanges and plates, by using the mounting hole (female screw).
- Split type. Because the shaft hole part can be fully split, mounting and removal are easy, with no damage to the shaft.
- Optimal for use with machines and devices that are difficult to disassemble.








