• Set Collars

NSCS-SB

Set Collar (Made of Stainless Steel) - For Securing Bearing - Clamping Type

Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.


Dimension Drawing

NSCS-SBSet Collar (Made of Stainless Steel) - For Securing Bearing - Clamping Type寸法図

Specs/CAD

Unit : mm

Part Number ←1 d B B1 D D1 F M(coarse)*1 Applicable bearings Mass (g) Price
(USD)
CAD
Download
Add to Cart
NSCS-3-8-SB 3 8.5 7.5 15 5 4.5 M3 693ZZ・623ZZ 9 17.83 CAD Cart
NSCS-4-8-SB 4 8.5 7.5 15 6 4.5 M3 694ZZ・624ZZ 9 17.83 CAD Cart
NSCS-5-8-SB 5 8.5 7.5 20 7.2 6 M3 695ZZ・605ZZ・625ZZ 16 18.13 CAD Cart
NSCS-6-8-SB1 6 8.5 7.5 20 9.4 6.5 M3 606ZZ 15 21.12 CAD Cart
NSCS-6-8-SB2 6 8.5 7.5 20 9.7 6.5 M3 626ZZ 16 21.12 CAD Cart
NSCS-6-8-SB3 6 8.5 7.5 20 9.1 6.5 M3 696ZZ 16 21.12 CAD Cart
NSCS-8-8-SB1 8 8.5 7.5 20 11.7 7 M3 608ZZ 14 22.98 CAD Cart
NSCS-8-8-SB2 8 8.5 7.5 20 13.2 7 M3 628ZZ 15 22.98 CAD Cart
NSCS-8-8-SB3 8 8.5 7.5 20 11.2 7 M3 698ZZ 15 22.98 CAD Cart
NSCS-10-11-SB1 10 11 9 30 14.7 9 M4 6000ZZ 42 24.64 CAD Cart
NSCS-10-11-SB2 10 11 9 30 17.2 9 M4 6200ZZ 43 24.64 CAD Cart
NSCS-10-11-SB3 10 11 9 30 14.2 9 M4 6900ZZ 42 24.64 CAD Cart
NSCS-12-11-SB1 12 11 9 30 17.2 10 M4 6001ZZ 40 25.29 CAD Cart
NSCS-12-11-SB2 12 11 9 30 18.7 10 M4 6201ZZ 41 25.29 CAD Cart
NSCS-12-11-SB3 12 11 9 30 16.2 10 M4 6901ZZ 40 25.29 CAD Cart
NSCS-15-12-SB1 15 12 11 35 20.2 12 M5 6002ZZ 65 27.06 CAD Cart
NSCS-15-12-SB2 15 12 11 35 21.7 12 M5 6202ZZ 65 27.06 CAD Cart
NSCS-15-12-SB3 15 12 11 35 19.2 12 M5 6902ZZ 65 27.06 CAD Cart
NSCS-17-12-SB1 17 12 11 35 22.2 13 M5 6003ZZ 61 27.06 CAD Cart
NSCS-17-12-SB2 17 12 11 35 24.2 13 M5 6203ZZ 62 27.06 CAD Cart
NSCS-17-12-SB3 17 12 11 35 21.2 13 M5 6903ZZ 60 27.06 CAD Cart
NSCS-20-12-SB1 20 12 11 40 27.2 14 M5 6004ZZ 78 32.37 CAD Cart
NSCS-20-12-SB2 20 12 11 40 29.2 14 M5 6204ZZ 79 32.37 CAD Cart
NSCS-20-12-SB3 20 12 11 40 25.2 14 M5 6904ZZ 78 32.37 CAD Cart
NSCS-25-15-SB1 25 15 13 45 31.7 17 M5 6005ZZ 111 37.63 CAD Cart
NSCS-25-15-SB2 25 15 13 45 33.2 17 M5 6205ZZ 112 37.63 CAD Cart
NSCS-25-15-SB3 25 15 13 45 30.2 17 M5 6905ZZ 111 37.63 CAD Cart
NSCS-30-15-SB1 30 15 13 55 38.2 20 M6 6006ZZ 169 45.81 CAD Cart
NSCS-30-15-SB2 30 15 13 55 40.2 20 M6 6206ZZ 170 45.81 CAD Cart
NSCS-30-15-SB3 30 15 13 55 35.2 20 M6 6906ZZ 165 45.81 CAD Cart
NSCS-35-15-SB1 35 15 13 60 43.2 23 M6 6007ZZ 189 50.54 CAD Cart
NSCS-35-15-SB2 35 15 13 60 46.2 23 M6 6207ZZ 193 50.54 CAD Cart
NSCS-35-15-SB3 35 15 13 60 41.2 23 M6 6907ZZ 188 50.54 CAD Cart
NSCS-40-17-SB1 40 17 15 70 48.2 26 M8 6008ZZ 298 61.93 CAD Cart
NSCS-40-17-SB2 40 17 15 70 52.2 26 M8 6208ZZ 303 61.93 CAD Cart
NSCS-40-17-SB3 40 17 15 70 46.2 26 M8 6908ZZ 295 61.93 CAD Cart

●Hex socket head cap screw is provided.

Material/Finish

NSCS-SB
Main Body SUS304
Hex Socket Head Cap Screw SUSXM7

Characteristics

  • Set collar for securing bearings.
  • It can be fixed by pressing the bearing inner wheel only on the convex of the main body.
  • Optimal for securing bearing when it is difficult to fix the snap ring, etc. to the shaft.
  • Clamping Type. Mounting and removing are easy. Moreover this does not scratch the shaft.

Related Services

Product List