• Set Collars

NSC-SB

Set Collar (Made of Stainless Steel) - For Securing Bearing - Set Screw Type

Hints for Correctly Using NBK Products

The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.


Dimension Drawing

NSC-SBSet Collar (Made of Stainless Steel) - For Securing Bearing - Set Screw Type寸法図

Specs/CAD

Unit : mm

Part Number d B B1 D D1 M*1 Applicable bearings Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSC-3-7-SB 3 7.5 5 7 5 M3 693ZZ・623ZZ 2 7.66 CAD Cart
NSC-4-7-SB 4 7.5 5 8 6 M3 694ZZ・624ZZ 2 7.66 CAD Cart
NSC-5-7-SB 5 7.5 5 11 7.2 M3 695ZZ・605ZZ・625ZZ 3 8.64 CAD Cart
NSC-6-7-SB1 6 7.5 5 13 8.4 M3 606ZZ 4 9.04 CAD Cart
NSC-6-7-SB2 6 7.5 5 13 9.2 M3 626ZZ 5 9.04 CAD Cart
NSC-6-7-SB3 6 7.5 5 13 8 M3 696ZZ 4 9.04 CAD Cart
NSC-8-9-SB1 8 9.5 7 18 11.7 M4 608ZZ 12 10.70 CAD Cart
NSC-8-9-SB2 8 9.5 7 18 11.4 M4 628ZZ 12 10.70 CAD Cart
NSC-8-9-SB3 8 9.5 7 18 10.4 M4 698ZZ 11 10.70 CAD Cart
NSC-10-11-SB1 10 11 8 20 14.2 M5 6000ZZ 16 12.53 CAD Cart
NSC-10-11-SB2 10 11 8 20 16.7 M5 6200ZZ 18 12.53 CAD Cart
NSC-10-11-SB3 10 11 8 20 13.2 M5 6900ZZ 16 12.53 CAD Cart
NSC-12-11-SB1 12 11 8 22 17.2 M5 6001ZZ 19 14.32 CAD Cart
NSC-12-11-SB2 12 11 8 22 17.7 M5 6201ZZ 19 14.32 CAD Cart
NSC-12-11-SB3 12 11 8 22 15.2 M5 6901ZZ 18 14.32 CAD Cart
NSC-15-11-SB1 15 11 8 25 20.2 M5 6002ZZ 22 15.16 CAD Cart
NSC-15-11-SB2 15 11 8 25 21.2 M5 6202ZZ 23 15.16 CAD Cart
NSC-15-11-SB3 15 11 8 25 18.7 M5 6902ZZ 21 15.16 CAD Cart
NSC-17-13-SB1 17 13 10 28 22.2 M6 6003ZZ 33 17.94 CAD Cart
NSC-17-13-SB2 17 13 10 28 24.2 M6 6203ZZ 35 17.94 CAD Cart
NSC-17-13-SB3 17 13 10 28 20.2 M6 6903ZZ 32 17.94 CAD Cart
NSC-20-13-SB1 20 13 10 35 25.2 M6 6004ZZ 54 20.30 CAD Cart
NSC-20-13-SB2 20 13 10 35 27.2 M6 6204ZZ 55 20.30 CAD Cart
NSC-20-13-SB3 20 13 10 35 24.7 M6 6904ZZ 53 20.30 CAD Cart
NSC-25-13-SB1 25 13.5 10 38 31.2 M6 6005ZZ 56 25.02 CAD Cart
NSC-25-13-SB2 25 13.5 10 38 33.2 M6 6205ZZ 59 25.02 CAD Cart
NSC-25-13-SB3 25 13.5 10 38 30.2 M6 6905ZZ 55 25.02 CAD Cart
NSC-30-15-SB1 30 15.5 12 45 38.2 M8 6006ZZ 92 29.46 CAD Cart
NSC-30-15-SB2 30 15.5 12 45 40.2 M8 6206ZZ 95 29.46 CAD Cart
NSC-30-15-SB3 30 15.5 12 45 35.2 M8 6906ZZ 87 29.46 CAD Cart
NSC-35-16-SB1 35 16.5 12 50 43.2 M8 6007ZZ 108 35.57 CAD Cart
NSC-35-16-SB2 35 16.5 12 50 46.2 M8 6207ZZ 116 35.57 CAD Cart
NSC-35-16-SB3 35 16.5 12 50 41.2 M8 6907ZZ 102 35.57 CAD Cart
NSC-40-18-SB1 40 18.5 14 60 48.2 M10 6008ZZ 185 48.76 CAD Cart
NSC-40-18-SB2 40 18.5 14 60 52.2 M10 6208ZZ 196 48.76 CAD Cart
NSC-40-18-SB3 40 18.5 14 60 46.2 M10 6908ZZ 180 48.76 CAD Cart

●Hex socket set screw is provided.
*1: If d dimension is 5 or below, one point.

Material/Finish

NSC-SB
Main Body SUS304
Hex Socket Set Screw SUSXM7

Characteristics

  • Set collar for securing bearing.
  • It can be fixed by pressing the bearing inner wheel only on the convex of the main body.
  • Optimal for securing bearing when it is difficult to fix the snap ring, etc. to the shaft.
  • It is attached to the shaft by the set screws.

Related Services

Product List