Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | L2 | d2 | D1 | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SDBS-M5-12 | M5 | 0.8 | 12 | 5 | 4 | 4 | 8.5 | 4 | 3 | 3.79 | CAD | Cart |
| SDBS-M5-16 | M5 | 0.8 | 16 | 5 | 4 | 4 | 8.5 | 4 | 3.6 | 3.79 | CAD | Cart |
| SDBS-M5-20 | M5 | 0.8 | 20 | 5 | 4 | 4 | 8.5 | 4 | 4.1 | 4.13 | CAD | Cart |
| SDBS-M5-25 | M5 | 0.8 | 25 | 5 | 4 | 4 | 8.5 | 4 | 4.9 | 4.83 | CAD | Cart |
| SDBS-M5-30 | M5 | 0.8 | 30 | 5 | 4 | 4 | 8.5 | 4 | 5.6 | 5.16 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SDBS | |
|---|---|
| Main Body | Equivalent to SUS304 |
Characteristics
- The screw tip shape is a dog point.
- Use for positioning or as a rotation stopper by fitting the tip dog point shape into the counterpart groove or hole.




/4556_1.jpg?upd=20260820154918&awscf_publishdate=2026-08-25 8:00)
/4556_1.jpg?upd=20260820154913&awscf_publishdate=2026-08-25 8:00)
/4556_1.jpg?upd=20260820154915&awscf_publishdate=2026-08-25 8:00)