Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | L2 | d2 | D1 | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SDBS-M3-10 | M3 | 0.5 | 10 | 3 | 2.5 | 2.5 | 5.5 | 2.5 | 0.9 | 3.62 | CAD | Cart |
| SDBS-M3-12 | M3 | 0.5 | 12 | 3 | 2.5 | 2.5 | 5.5 | 2.5 | 1 | 3.62 | CAD | Cart |
| SDBS-M3-16 | M3 | 0.5 | 16 | 3 | 2.5 | 2.5 | 5.5 | 2.5 | 1.1 | 3.62 | CAD | Cart |
| SDBS-M3-20 | M3 | 0.5 | 20 | 3 | 2.5 | 2.5 | 5.5 | 2.5 | 1.3 | 4.13 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SDBS | |
|---|---|
| Main Body | Equivalent to SUS304 |
Characteristics
- The screw tip shape is a dog point.
- Use for positioning or as a rotation stopper by fitting the tip dog point shape into the counterpart groove or hole.




/4556_1.jpg?upd=20260415140819&awscf_publishdate=2026-05-27 18:29)

