• Clamping Screws

SDBS-M3-16

Hex Socket Head Cap Screws with Dog Point - Stainless Steel

Dimension Drawing

SDBSHex Socket Head Cap Screws with Dog Point - Stainless Steel寸法図

*1: SDBS-M8:d2-0.3~-0.1

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 L2 d2 D1 B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SDBS-M3-16 M3 0.5 16 3 2.5 2.5 5.5 2.5 1.1 3.62 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SDBS
Main Body Equivalent to SUS304

Characteristics

  • The screw tip shape is a dog point.
  • Use for positioning or as a rotation stopper by fitting the tip dog point shape into the counterpart groove or hole.

*Dog point shape dimensions differ from JIS B 1177 for hex socket set screw long dog points.


Related Services

Product List

Click here to see SDBS-M3

Click here to see SDBS