• Scales

FSS-300-R-BK

Scale Stickers (Horizontal Type)

Dimension Drawing

FSSScale Stickers (Horizontal Type)寸法図

Thickness: approximately 0.3 mm
FSS (Background color: Silver) Multiples of 0 and 50 are red.
FSS-BK (Background color: Black) All numbers are silver.

Unit : mm

Part Number L L1 Reading direction Mass (g) Background Color Price
(USD)
CAD
Download
Add to Cart
FSS-300-R-BK 308 300 Zero point on the left 1.5 BK 4.80 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

FSS
Main Body Polyester
Aluminum Evaporation Coating

Characteristics

  • Sticker type horizontal scale. Use by sticking to machinery and equipment.
  • Standardized 100/200/300/500 mm scale length.
  • Made of flexible polyester. Can be stuck to the curved surfaces of posts or shafts, plus can be cut to a desired length for use.
  • Corners are rounded. Doesn’t come off easily.
  • There are 3 types of scales. They can be selected by the symbol of the part number.
Symbol Scale
R Zero Point on the Left
L Zero Point on the Right
C Center Distribution
  • There are two color variations available. They can be selected by the end symbol of the part number.
End Symbol Background Color Scale/Numbers
No Silver Red/Black
BK Black Silver

Precautions for Use

  • Use the scale of the FSS Scale Sticker as a general guideline.
  • Thoroughly remove oil and dust on the sticking surface before sticking.

Related Products

Point Lens FLE, which is useful to read the scale, is available.
FLE

FSSScale Stickers (Horizontal Type)


Related Services

Product List

Click here to see FSS

Click here to see Scales

Most Read