Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | E | Lf | L | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
SHAS-M8-35 | M8 | 1.25 | 13 | 15 | 12 | 16 | 35 | 38 | 8.19 | CAD | Cart |
SHAS-M8-40 | M8 | 1.25 | 13 | 15 | 12 | 16 | 40 | 43.7 | 8.19 | CAD | Cart |
SHAS-M8-45 | M8 | 1.25 | 13 | 15 | 12 | 16 | 45 | 49.5 | 8.19 | CAD | Cart |
SHAS-M8-50 | M8 | 1.25 | 13 | 15 | 12 | 16 | 50 | 55.2 | 8.19 | CAD | Cart |
SHAS-M8-60 | M8 | 1.25 | 13 | 15 | 12 | 16 | 60 | 66.7 | 9.25 | CAD | Cart |
SHAS-M8-70 | M8 | 1.25 | 13 | 15 | 12 | 16 | 70 | 78.2 | 9.42 | CAD | Cart |
SHAS-M8-80 | M8 | 1.25 | 13 | 15 | 12 | 16 | 80 | 90 | 9.55 | CAD | Cart |
SHAS-M8-90 | M8 | 1.25 | 13 | 15 | 12 | 16 | 90 | 101 | 10.41 | CAD | Cart |
SHAS-M8-100 | M8 | 1.25 | 13 | 15 | 12 | 16 | 100 | 112.6 | 10.70 | CAD | Cart |
SHAS-M8-120 | M8 | 1.25 | 13 | 15 | 12 | 16 | 120 | 135.6 | 11.96 | CAD | Cart |
SHAS-M8-150 | M8 | 1.25 | 13 | 15 | 12 | 16 | 150 | 170 | 13.89 | CAD | Cart |
Material/Finish
SHAS Made of Stainless Steel |
|
---|---|
Main body | SUS304 |
Characteristics
- Hexagon post for one side is male screw and the other side is female screw.
- Two or more hexagon posts can be used in combination.