Specs/CAD
| Part Number | Price (USD) |
CAD Download |
Add to Cart | Nominal of Mounting Thread*1 | Max. Load Weight
(kg) |
Mass (g) |
|---|---|---|---|---|---|---|
| DFS-H-60-M8-A | 40.37 | CAD | Cart | M6 | 6 | 244 |
| DFS-H-60-M8-B | 43.42 | CAD | Cart | M5 | 6 | 299 |
*1: For mounting to the DFS-H device, use the hex socket head cap screws. Mounting bolts are not supplied.
Material/Finish
| DFS-H | |
|---|---|
| Hinge | SPCC Electrostatic Coating (black) |
| Clamp Lever | Nylon 6 (Matte Black) |
| D-cut Bolt | SUS304 |
| Workpiece Fixing Nut | SUS304 |
| Cover Cap | Polyethylene (Black) |
| Collar | SPCC Trivalent Chromate Treatment |
Characteristics
- You can adjust the angle of the workpiece mounted to the D-cut bolt.
- Tightening the clamp lever will retain the angle after adjustment.
- You can combine the display mounting system DFR (DFR) with the D-cut bolt, to mount the display or various workpieces.
- Because the aluminum frame end surface mounting bracket DAA (DAA), mounting plate DAF (DAF), and for round pipe bracket DPB (DPB) have compatible mounting dimensions, you can combine them for use, as is, without any processing.

Application
Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machineryPrecautions for Use
- Even when the clamp lever is in a loosened state, a certain specified torque (0.1N・m or higher) is necessary for angle adjustment. When performing angle adjustment, be careful to avoid applying an excessive load to the load item.
- Do not try to forcibly adjust the angle when the clamp lever is in a tightened state. This will wear down the retention part, reducing its retention force.
Relationship between angle retention nut tightening torque and retention torque

The retention torques are test values based on the hex nut retention type DFSN-H. They are not guaranteed values for DFS-H.
Mounting method
Mount the workpiece to a D-cut bolt, and fix it in place with a workpiece fixing nut.For mounting to the device, use a hex head mounting bolt.