• Ball joint・Angle Hinge

DAF-60-M8

Mounting Plate

Dimension Drawing

DAFMounting Plate寸法図

Unit : mm

Part Number d Max. Load Weight
(kg)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
DAF-60-M8 9 10 400 20.34 CAD Cart

Material/Finish

DAF
Main Body SS400
Electrostatic Coating

Characteristics

  • This part is for fixing the workpiece to an aluminum frame, wall panel or sheet metal, etc.

DAFMounting Plate

  • Angle hinge DFS-H (DFS-H) DFSN-H (DFSN-H) DKBR-H (DKBR-H) have compatible mounting dimensions. You can freely combine them for use.

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Related Products

Angle hinge that can be used in assembly is available.
Clamp Lever Retention Type DFS-HDFS-H
Hex Nut Retention Type DFSN-HDFSN-H
Rotation Restriction Type DKBR-HDKBR-H

DAFMounting Plate


Product List

Click here to see DAF

Click here to see Ball joint・Angle Hinge