• Ball joint・Angle Hinge

DAA/For Aluminum Frame End Surface Mounting Bracket

Dimension Drawing

DAAFor Aluminum Frame End Surface Mounting Bracket寸法図

Specs/CAD

Unit : mm

Part Number Max. Load Weight
(kg)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
DAA-60-40 10 190 43.83 CAD Cart

● Hex socket head cap low profile cap screws (M8 × 16 mm) × 2 pcs for fixing to the aluminum plate end surface are supplied.

Material/Finish

DAA
Main Body A6063
Anodized

Characteristics

  • This part is for fixing the workpiece to □40 aluminum frame end surface.

DAAFor Aluminum Frame End Surface Mounting Bracket

  • Angle hinge DFS-H (DFS-H) DFSN-H (DFSN-H) DKBR-H (DKBR-H) have compatible mounting dimensions. You can freely combine them for use.

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Related Products

Angle hinge that can be used in assembly is available.
Clamp Lever Retention Type DFS-HDFS-H
Hex Nut Retention Type DFSN-HDFSN-H
Rotation Restriction Type DKBR-HDKBR-H

DAAFor Aluminum Frame End Surface Mounting Bracket


Product List

Click here to see Ball joint・Angle Hinge

Click here to see Machine Elements