Date Published:May. 22. 2014

Comparison of the Dimensions of Low Profile Screws and Small Head Screws

These are comparison tables of head dimensions for standard screws, low profile screws, and small head screws.
Products with the desired dimensions may be easily selected.

Dimension comparison and product lineup for low profile and small head screws

Head shape JIS B 1176 Low Head Socket
ButtonHead withFlange
Special Low Special Low
Hexagon
Head
 
Extra Low Head
Recess Hexagon
Socket
Hexalobular
Socket
Hexagon
Socket
Hexagon
Socket
Hexalobular
Socket
Hexagon
Socket
Tamper
Resistance
- Cross
Recessed
Hexalobular
Socket
Unit:mm
Pictures






SRSHS

SNHS-LH


 Head Height
Size
(M)
 M2 2 1.55 1.3 - 1.2 1.1 0.6 - - 0.5
 M2.5 2.5 1.85 1.6 - 1.3 1.3 0.8 - - -
 M2.6 2.6 - - - - - - - - 0.6
 M3 3 2.4 2 1.65 1.3 1.3 1.3 - 0.8 0.8
 M4 4 3.1 2.8 2.2 1.5 1.5 1.5 1.5 0.9 0.9
 M5 5 3.65 3.5 2.75 1.5 1.5 - 2 - 1
 M6 6 4.4 4 3.3 1.5 1.5 - 2 - 1.2
 M8 8 - 5 4.4 1.5 1.5 - 2 - -
 M10 10 -

6

- - 1.5 - - - -
Line Up
Material
Steel  Ferrosoferric Oxide Film (Black) - -

SLH

SLP
(with Pilot Recess)

SFB - SSH - - - -
 Trivalent Chromate
Treatment
- SLT-TZB SLH-TZB - - - - SEQ-TZB -
Black Trivalent Chromate Treatment - - - - - - - - SEQ-TBZ -
 Electroless Nickel Plating - - - SFB-EL -

SSH-EL

SSH-EL-ALK(Nylon Patch)

- - - -
 Nickel Plating - - - - - - - - -

SET-NI

SET-NI-ALK(Nylon Patch)

 Black Nickel Plating - - - - - - - - - SET-BNI
 SUSXM7
(Equivalent to SUS304)
- SLTS SLHS SFBS SSTS

SSHS

SSHS-FT
(FullThread)

SVSHS
 (Ventilation Hole)

SSHS-ALK(Nylon Patch)

SRSHS SNHS-LH -

SETS 

SETS-ALK(Nylon Patch)

 SUS316L - - SLHL - -

SSHL

SVSHL(Ventilation Hole)

- - - -
TW435
(Grade2 Titanium)
- - - - -

SSHT

SVSHT(Ventilation Hole)

 - - - -
 A5056 - - - - - -  - - - SETA
 Plastic - - SPE-LC
SPA-LC
- - -  - - - -

Comparison of the Head Diameter of Small Head Screws and Standard Screws

Unit:mm
Head Diameter JIS B 1176 Small Head
Head Height JIS B 1176 JIS B 1176 Low Head Special Low
Head shape/Recess Hexagon
Socket
Hexagon
Socket
Hexagon
Socket
Hexagon
Socket
Pictures



 
 Head Diameter
Size
(M)
M2  3.8 3 - 3.2
M2.5 4.5 3.8 - 4
M3 5.5 4.5 4.5 5
M4 7 5.5 5.5 6
M5 8.5 7 7 8
M6 10 8.5 8.5 9
M8 13 11 11 11
M10 16 13.5 13.5 13.5
Line Up
Material
           
Steel Ferrosoferric Oxide Film (Black) - SNS-SD SLH-SD SSH-SD
Electroless Nickel Plating - SNS-SD-EL SLH-SD-EL SSH-SD-EL
SUSXM7
(Equivalent to SUS304)
- SNSS-SD SLHS-SD SSHS-SD

Unit:mm
Head Diameter JIS B 1111* Small Head
Head shape/Recess Cross Recessed Flat Head Cross Recessed Flat Head
 Pictures
 

Head Diameter
Size
(M)
M3 6 5
M4 8 6
M5 10 8
M6 12 10
Line Up
Material
Steel Trivalent
Chromate
Treatment
- SNF-SD-TZB
SUSXM7
(Equivalent to SUS304)
- SNFS-SD
*Values for cross recessed flat head machine screws not according to ISO 7046 as regulated in the attached.

Inch Screws




Product Introduction Compact/space-saving/lightweight Elegant functionality/design Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical Equipment FA Devices Special Screws