• account
  • Special Screws (Bolts)
  • Vacuum

SVFCS/Vented Hex Socket Flat Head Machine Screws

  • Vacuum
  • Space
  • Cleanroom Specification

Dimension Drawing

SVFCSVented Hex Socket Flat Head Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number Price
(USD)
CAD
Download
QTY
(Pack)
M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d
max.
Qty per Pack Mass
(g)
SVFCS-M3-5 77.19 CAD Cart M3 0.5 5 6 1.86 2 1.2 20 0.49
SVFCS-M3-6 83.44 CAD Cart M3 0.5 6 6 1.86 2 1.2 20 0.53
SVFCS-M3-8 89.64 CAD Cart M3 0.5 8 6 1.86 2 1.2 20 0.61
SVFCS-M3-10 95.53 CAD Cart M3 0.5 10 6 1.86 2 1.2 20 0.69
SVFCS-M3-12 105.08 CAD Cart M3 0.5 12 6 1.86 2 1.2 20 0.77
SVFCS-M4-6 89.64 CAD Cart M4 0.7 6 8 2.48 2.5 1.5 20 1
SVFCS-M4-8 95.53 CAD Cart M4 0.7 8 8 2.48 2.5 1.5 20 1.2
SVFCS-M4-10 99.76 CAD Cart M4 0.7 10 8 2.48 2.5 1.5 20 1.3
SVFCS-M4-12 105.81 CAD Cart M4 0.7 12 8 2.48 2.5 1.5 20 1.5
SVFCS-M4-16 111.36 CAD Cart M4 0.7 16 8 2.48 2.5 1.5 20 1.8
SVFCS-M5-8 52.93 CAD Cart M5 0.8 8 10 3.1 3 1.5 10 2.2
SVFCS-M5-10 55.73 CAD Cart M5 0.8 10 10 3.1 3 1.5 10 2.4
SVFCS-M5-12 60.47 CAD Cart M5 0.8 12 10 3.1 3 1.5 10 2.7
SVFCS-M5-16 63.97 CAD Cart M5 0.8 16 10 3.1 3 1.5 10 3.1
SVFCS-M5-20 69.03 CAD Cart M5 0.8 20 10 3.1 3 1.5 10 3.6
SVFCS-M6-10 60.47 CAD Cart M6 1 10 12 3.72 4 2 10 3.9
SVFCS-M6-12 63.97 CAD Cart M6 1 12 12 3.72 4 2 10 4.3
SVFCS-M6-16 69.03 CAD Cart M6 1 16 12 3.72 4 2 10 4.9
SVFCS-M6-20 77.03 CAD Cart M6 1 20 12 3.72 4 2 10 5.6
SVFCS-M6-25 83.27 CAD Cart M6 1 25 12 3.72 4 2 10 6.5
SVFCS-M8-12 76.66 CAD Cart M8 1.25 12 16 4.96 5 2 10 8.9
SVFCS-M8-16 79.95 CAD Cart M8 1.25 16 16 4.96 5 2 10 10
SVFCS-M8-20 89.67 CAD Cart M8 1.25 20 16 4.96 5 2 10 11
SVFCS-M8-25 95.03 CAD Cart M8 1.25 25 16 4.96 5 2 10 13
SVFCS-M8-30 100.90 CAD Cart M8 1.25 30 16 4.96 5 2 10 15
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
SVFCS
Main Body SUSXM7
(Equivalent to SUS304)

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • The flat head does not protrude after tightening.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.

SVFCSVented Hex Socket Flat Head Machine Screws


Product List

Click here to see Vacuum

Click here to see Special Screws (Bolts)