• account
  • Special Screws (Bolts)
  • Vacuum

SVSA/Vented Socket Head Cap Screws - Aluminum

  • Vacuum
  • Cleanroom Specification
  • Light Weight

Dimension Drawing

SVSAVented Socket Head Cap Screws - Aluminum寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number Price
(USD)
CAD
Download
QTY
(Piece)
M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d max. Mass
(g)
SVSA-M3-6 - CAD RFQ M3 0.5 6 5.5 3 2.5 1.2 0.24
SVSA-M3-8 - CAD RFQ M3 0.5 8 5.5 3 2.5 1.2 0.27
SVSA-M3-10 - CAD RFQ M3 0.5 10 5.5 3 2.5 1.2 0.3
SVSA-M3-12 - CAD RFQ M3 0.5 12 5.5 3 2.5 1.2 0.32
SVSA-M3-16 - CAD RFQ M3 0.5 16 5.5 3 2.5 1.2 0.39
SVSA-M3-20 - CAD RFQ M3 0.5 20 5.5 3 2.5 1.2 0.46
SVSA-M4-8 - CAD RFQ M4 0.7 8 7 4 3 1.5 0.56
SVSA-M4-10 - CAD RFQ M4 0.7 10 7 4 3 1.5 0.61
SVSA-M4-12 - CAD RFQ M4 0.7 12 7 4 3 1.5 0.66
SVSA-M4-16 - CAD RFQ M4 0.7 16 7 4 3 1.5 0.76
SVSA-M4-20 - CAD RFQ M4 0.7 20 7 4 3 1.5 0.9
SVSA-M4-25 - CAD RFQ M4 0.7 25 7 4 3 1.5 1.1
SVSA-M5-10 - CAD RFQ M5 0.8 10 8.5 5 4 1.5 0.91
SVSA-M5-12 - CAD RFQ M5 0.8 12 8.5 5 4 1.5 1
SVSA-M5-16 - CAD RFQ M5 0.8 16 8.5 5 4 1.5 1.2
SVSA-M5-20 - CAD RFQ M5 0.8 20 8.5 5 4 1.5 1.4
SVSA-M5-25 - CAD RFQ M5 0.8 25 8.5 5 4 1.5 1.6
SVSA-M6-12 - CAD RFQ M6 1 12 10 6 5 2 1.7
SVSA-M6-16 - CAD RFQ M6 1 16 10 6 5 2 1.9
SVSA-M6-20 - CAD RFQ M6 1 20 10 6 5 2 2.2
SVSA-M6-25 - CAD RFQ M6 1 25 10 6 5 2 2.6
SVSA-M6-30 - CAD RFQ M6 1 30 10 6 5 2 2.8
SVSA-M8-16 - CAD RFQ M8 1.25 16 13 8 6 2 4.1
SVSA-M8-20 - CAD RFQ M8 1.25 20 13 8 6 2 4.5
SVSA-M8-25 - CAD RFQ M8 1.25 25 13 8 6 2 5.1
SVSA-M8-30 - CAD RFQ M8 1.25 30 13 8 6 2 5.7
SVSA-M8-35 - CAD RFQ M8 1.25 35 13 8 6 2 6.4

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SVSA
Main Body A5056

Application

Lighter-weight devices and equipment
Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • Aluminum hex socket head cap screws SNSA with ventilation hole.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • For fastening of aluminum alloy materials.
  • The specific gravity is approximately 33% that of stainless steel. For lighter-weight devices and equipment.
  • There is no electrocorrosion due to contact with aluminum alloy.
  • Corrosion resistance, electrical conductivity, and thermal conductivity are excellent.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Mechanical Properties

A5056 SUS304
Tensile Strength (N/mm2) 294 520 or More
0.2% Proof Load (N/mm2) 245 205 or More
Elongation (%) 12 40 or More
Hardness (HB) 98 187 or Less

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

A5056 SUS304
Specific Gravity 2.64 7.93
Longitudinal Elastic Modulus (GPa) 71.7 193
Specific Heat (J/kg・K) 904 500
Electric Resistance (µΩ・m) 0.064 0.7
Thermal Conductivity (W/(m・K)) 112 17
Linear Expansion Coefficient (K-1) 24.1 × 10-6 17.3 × 10-6

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Vacuum

Click here to see Special Screws (Bolts)