Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SVFCS-M6-10 | M6 | 1 | 10 | 12 | 3.3 | 4 | 2 | 10 | 3.9 | 41.70 | CAD | Cart |
SVFCS-M6-12 | M6 | 1 | 12 | 12 | 3.3 | 4 | 2 | 10 | 4.3 | 44.02 | CAD | Cart |
SVFCS-M6-16 | M6 | 1 | 16 | 12 | 3.3 | 4 | 2 | 10 | 4.9 | 47.58 | CAD | Cart |
SVFCS-M6-20 | M6 | 1 | 20 | 12 | 3.3 | 4 | 2 | 10 | 5.6 | 53.04 | CAD | Cart |
SVFCS-M6-25 | M6 | 1 | 25 | 12 | 3.3 | 4 | 2 | 10 | 6.5 | 57.41 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SVFCS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- The flat head does not protrude after tightening.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service