NBK logo

  • Special Screws
  • Tools

Hexalobular Keys

SKX

Dimension Drawing

SKXHexalobular Keys寸法図

Specs/CAD

Unit : mm

Part Number Hexalobular
Socket
No.
A L1 L2 Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SKX-4 4 1.26 45 13 0.56 8.32 CAD Cart
SKX-5 5 1.42 47 14 0.75 8.32 CAD Cart
SKX-6 6 1.66 42 16 0.98 9.77 CAD Cart
SKX-8 8 2.32 48 16 2.1 9.77 CAD Cart
SKX-10 10 2.74 51 16 3.1 9.77 CAD Cart
SKX-15 15 3.28 54 18 4.8 9.77 CAD Cart
SKX-20 20 3.86 57 19 6.9 9.77 CAD Cart
SKX-25 25 4.43 63 20 10 9.77 CAD Cart
SKX-30 30 5.52 70 25 18 11.80 CAD Cart
SKX-40 40 6.65 76 26 28 13.26 CAD Cart
SKX-45 45 7.82 89 32 45 30.54 CAD Cart

Material/Finish

SKX
Main Body Alloyed Steel(Hardness 50 HRC or higher)
Ferrosoferric Oxide Coating

Application

Installing and removing hexalobular socket head screws

Characteristics

*The hexalobular shape is prescribed by JIS B 1015:2008(ISO 10664:2005)“Hexalobular internal driving feature for bolts and screws”.


Applicable Hexalobular Socket Head Screws

Hexalobular
Wrench
Applicable Hexalobular Socket Head Screws
SSTS
SSTS
SET SETS
SET-NI SET-BNI SETS
SLT SLTS
SLT-TZB SLTS
SLEC-A
SLEC-A SLEC-A-EL
SLEC-B
SLEC-B SLEC-B-EL
SNPXS
SNPXS
SNFXS
SNFXS
SET-TZB(INCH)
SET-TZB(INCH)
SKX-4 SETS-M2
SKX-5 SSTS-M2 SETS-M2.6
SKX-6 SSTS-M2.5 SET-M3 SETS-M3 SLTS-M2 SNPXS-M2 SNFXS-M2 SET-#6-32-TZB
SKX-8 SSTS-M3 SET-M4 SETS-M4 SLTS-M2.5 SNPXS-M2.5 SNFXS-M2.5 SET-#8-32-TZB
SET-#10-24-TZB
SET-#10-32-TZB
SKX-10 SSTS-M4 SET-M5 SETS-M5 SLT-M3-TZB SLTS-M3 SLEC-M3-A SLEC-M3-B SNPXS-M3 SNFXS-M3
SKX-15 SSTS-M5 SLEC-M4-A SLEC-M4-B
SKX-20 SSTS-M6 SETS-M6 SLT-M4-TZB SLTS-M4 SLEC-M5-A SLEC-M5-B SNPXS-M4 SNFXS-M4
SKX-25 SSTS-M8 SLT-M5-TZB SLTS-M5 SLEC-M6-A SLEC-M6-B SNPXS-M5 SNFXS-M5
SKX-30 SLT-M6-TZB SLTS-M6 SLEC-M8-A SLEC-M8-B SNPXS-M6 SNFXS-M6
SKX-40 SLEC-M10-A
SKX-45 SLEC-M12-A

Product List

Click here to see Tools

Click here to see Special Screws