• Special Screws
  • Low Profile Screws・Small Head Screws

SET-BNI

Hexalobular Socket Head Cap Screws with Extreme Low Profile

  • Space
  • Tightening Hole Damage Prevention
  • Decoration

Dimension Drawing

SET-BNIHexalobular Socket Head Cap Screws with Extreme Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Key Part No. Hexalobular Socket No. t Max. Torque(N・m) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SET-M3-6-BNI M3 0.5 6 7 0.8 SKX-6 6 0.75 0.7 20 0.39 5.48 CAD Cart
SET-M3-8-BNI M3 0.5 8 7 0.8 SKX-6 6 0.75 0.7 20 0.48 5.48 CAD Cart
SET-M3-10-BNI M3 0.5 10 7 0.8 SKX-6 6 0.75 0.7 20 0.56 5.48 CAD Cart
SET-M4-6-BNI M4 0.7 6 8 0.9 SKX-8 8 0.9 2.3 20 0.65 6.02 CAD Cart
SET-M4-8-BNI M4 0.7 8 8 0.9 SKX-8 8 0.9 2.3 20 0.8 6.02 CAD Cart
SET-M4-10-BNI M4 0.7 10 8 0.9 SKX-8 8 0.9 2.3 20 0.95 6.02 CAD Cart
SET-M5-8-BNI M5 0.8 8 9 1 SKX-10 10 1 4 20 0.73 7.51 CAD Cart
SET-M5-10-BNI M5 0.8 10 9 1 SKX-10 10 1 4 20 0.98 8.06 CAD Cart
SET-M5-12-BNI M5 0.8 12 9 1 SKX-10 10 1 4 20 1.2 8.06 CAD Cart
SET-M5-16-BNI M5 0.8 16 9 1 SKX-10 10 1 4 20 1.7 8.69 CAD Cart
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
SET-BNI
Main Body SWCH
Black Nickel Plating

Application

Reducing the size of equipment and devices

Characteristics

  • Hexalobular socket*1 head cap screws with ultra-thin head.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • Also, products with special specifications such as ventilation holes, dimensions, shapes, materials, surface treatments, cleanroom washing & packaging are available.
    ⇒We can make a screw like this one

SET-BNIHexalobular Socket Head Cap Screws with Extreme Low Profile

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular Wrench
SKX

SET-BNIHexalobular Socket Head Cap Screws with Extreme Low Profile

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SET-BNIHexalobular Socket Head Cap Screws with Extreme Low Profile

SKXB Hexalobular Short Bit
SKXB

SET-BNIHexalobular Socket Head Cap Screws with Extreme Low Profile

SRD Magnet Screwdriver
SRD

SET-BNIHexalobular Socket Head Cap Screws with Extreme Low Profile


Product List

Most Read